Search result (Inductor)

Applicable products : 38 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 22 〜 Max : 2000

* Specify by range

Matched products : 38 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 130 〜 Max : 1300

Matched products : 38 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.06 〜 Max : 3.2

Matched products : 38 Results

Close

Self resonance frequency (SRF)

Min : 120 〜 Max : 3000

Matched products : 38 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 0.66 〜 Max : 0.66

* Specify by range

Matched products : 38 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions LQW15CA*00
1 to 20 from among 38 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series





LQW15CA1R0K00# 1.02
±0.1mm
0.55
±0.06mm
0.56
±0.1mm
1000nH ±10% 180mA 2.2Ω 400MHz LQW15CA_00





LQW15CA22NJ00# 1.02
±0.1mm
0.55
±0.06mm
0.56
±0.1mm
22nH ±5% 1300mA 0.06Ω 3000MHz LQW15CA_00





LQW15CA22NK00# 1.02
±0.1mm
0.55
±0.06mm
0.56
±0.1mm
22nH ±10% 1300mA 0.06Ω 3000MHz LQW15CA_00





LQW15CA2R0K00# 1.02
±0.1mm
0.55
±0.06mm
0.56
±0.1mm
2000nH ±10% 130mA 3.2Ω 120MHz LQW15CA_00





LQW15CA39NJ00# 1.02
±0.1mm
0.55
±0.06mm
0.56
±0.1mm
39nH ±5% 1100mA 0.075Ω 2700MHz LQW15CA_00





LQW15CA39NK00# 1.02
±0.1mm
0.55
±0.06mm
0.56
±0.1mm
39nH ±10% 1100mA 0.075Ω 2700MHz LQW15CA_00





LQW15CA59NJ00# 1.02
±0.1mm
0.55
±0.06mm
0.56
±0.1mm
59nH ±5% 1000mA 0.095Ω 2300MHz LQW15CA_00





LQW15CA59NK00# 1.02
±0.1mm
0.55
±0.06mm
0.56
±0.1mm
59nH ±10% 1000mA 0.095Ω 2300MHz LQW15CA_00





LQW15CA83NJ00# 1.02
±0.1mm
0.55
±0.06mm
0.56
±0.1mm
83nH ±5% 970mA 0.12Ω 1700MHz LQW15CA_00





LQW15CA83NK00# 1.02
±0.1mm
0.55
±0.06mm
0.56
±0.1mm
83nH ±10% 970mA 0.12Ω 1700MHz LQW15CA_00





LQW15CAR11J00# 1.02
±0.1mm
0.55
±0.06mm
0.56
±0.1mm
110nH ±5% 900mA 0.13Ω 1600MHz LQW15CA_00





LQW15CAR11K00# 1.02
±0.1mm
0.55
±0.06mm
0.56
±0.1mm
110nH ±10% 900mA 0.13Ω 1600MHz LQW15CA_00





LQW15CAR14J00# 1.02
±0.1mm
0.55
±0.06mm
0.56
±0.1mm
140nH ±5% 680mA 0.18Ω 1400MHz LQW15CA_00





LQW15CAR14K00# 1.02
±0.1mm
0.55
±0.06mm
0.56
±0.1mm
140nH ±10% 680mA 0.18Ω 1400MHz LQW15CA_00





LQW15CAR18J00# 1.02
±0.1mm
0.55
±0.06mm
0.56
±0.1mm
180nH ±5% 640mA 0.21Ω 1300MHz LQW15CA_00





LQW15CAR18K00# 1.02
±0.1mm
0.55
±0.06mm
0.56
±0.1mm
180nH ±10% 640mA 0.21Ω 1300MHz LQW15CA_00





LQW15CAR22J00# 1.02
±0.1mm
0.55
±0.06mm
0.56
±0.1mm
220nH ±5% 540mA 0.29Ω 1300MHz LQW15CA_00





LQW15CAR22K00# 1.02
±0.1mm
0.55
±0.06mm
0.56
±0.1mm
220nH ±10% 540mA 0.29Ω 1300MHz LQW15CA_00





LQW15CAR27J00# 1.02
±0.1mm
0.55
±0.06mm
0.56
±0.1mm
270nH ±5% 480mA 0.38Ω 1200MHz LQW15CA_00





LQW15CAR27K00# 1.02
±0.1mm
0.55
±0.06mm
0.56
±0.1mm
270nH ±10% 480mA 0.38Ω 1200MHz LQW15CA_00
 Loading...
Top of page