Search result (Inductor)

Applicable products : 10 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
To be discontinued Recommendation product
Discontinued NRND
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 470 〜 Max : 22000

* Specify by range

Matched products : 10 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 550 〜 Max : 2900

Matched products : 10 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.0288 〜 Max : 0.822

Matched products : 10 Results

Close

Self resonance frequency (SRF)

Min : 20 〜 Max : 100

Matched products : 10 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 1.7 〜 Max : 1.7

* Specify by range

Matched products : 10 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions LQH32PH*NC
1 to 10 from among 10 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Please contact us for MP schedule and sample lead time.
Available Product is in mass production.
to be discontinued We are planning to discontinue the production of this item. 'Last Time Buy Date' or 'Date of Discontinuation' may be shown on our website.
Please inform us for your necessary quantity before due date.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
NRND Not Recommended for New Design.
Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series







LQH32PH100MNC# 3.2
±0.3mm
2.5
±0.2mm
1.55
±0.15mm
10µH ±20% 900mA(Ambient temp.85℃) 450mA(Ambient temp.105℃) 1000mA 0.354Ω 30MHz LQH32PH_NC







LQH32PH150MNC# 3.2
±0.3mm
2.5
±0.2mm
1.55
±0.15mm
15µH ±20% 700mA(Ambient temp.85℃) 330mA(Ambient temp.105℃) 800mA 0.57Ω 20MHz LQH32PH_NC







LQH32PH1R0NNC# 3.2
±0.3mm
2.5
±0.2mm
1.55
±0.15mm
1.0µH ±30% 2500mA(Ambient temp.85℃) 1380mA(Ambient temp.105℃) 3000mA 0.0432Ω 100MHz LQH32PH_NC







LQH32PH1R5NNC# 3.2
±0.3mm
2.5
±0.2mm
1.55
±0.15mm
1.5µH ±30% 2100mA(Ambient temp.85℃) 1110mA(Ambient temp.105℃) 2600mA 0.0636Ω 70MHz LQH32PH_NC







LQH32PH220MNC# 3.2
±0.3mm
2.5
±0.2mm
1.55
±0.15mm
22µH ±20% 550mA(Ambient temp.85℃) 270mA(Ambient temp.105℃) 650mA 0.822Ω 20MHz LQH32PH_NC







LQH32PH2R2NNC# 3.2
±0.3mm
2.5
±0.2mm
1.55
±0.15mm
2.2µH ±30% 1850mA(Ambient temp.85℃) 910mA(Ambient temp.105℃) 2000mA 0.0768Ω 70MHz LQH32PH_NC







LQH32PH3R3NNC# 3.2
±0.3mm
2.5
±0.2mm
1.55
±0.15mm
3.3µH ±30% 1550mA(Ambient temp.85℃) 800mA(Ambient temp.105℃) 1900mA 0.12Ω 50MHz LQH32PH_NC







LQH32PH4R7NNC# 3.2
±0.3mm
2.5
±0.2mm
1.55
±0.15mm
4.7µH ±30% 1200mA(Ambient temp.85℃) 610mA(Ambient temp.105℃) 1600mA 0.186Ω 40MHz LQH32PH_NC







LQH32PH6R8NNC# 3.2
±0.3mm
2.5
±0.2mm
1.55
±0.15mm
6.8µH ±30% 1100mA(Ambient temp.85℃) 550mA(Ambient temp.105℃) 1300mA 0.264Ω 40MHz LQH32PH_NC







LQH32PHR47NNC# 3.2
±0.3mm
2.5
±0.2mm
1.55
±0.15mm
0.47µH ±30% 2900mA(Ambient temp.85℃) 1490mA(Ambient temp.105℃) 4400mA 0.0288Ω 100MHz LQH32PH_NC
 Loading...
Top of page