Search result (Inductor)

Applicable products : 6 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
NRND Recommendation product
To be discontinued
Discontinued
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 330 〜 Max : 2200

* Specify by range

Matched products : 6 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 1900 〜 Max : 4900

Matched products : 6 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.021 〜 Max : 0.101

Matched products : 6 Results

Close

Self resonance frequency (SRF)

Min : 〜 Max :

Matched products : 6 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 1.2 〜 Max : 1.2

* Specify by range

Matched products : 6 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions DFE2HCAH
1 to 6 from among 6 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series






DFE2HCAH1R0MJ0# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
1.0µH ±20% 3A 3.4A 0.050Ω DFE2HCAH_J0






DFE2HCAH1R5MJ0# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
1.5µH ±20% 2.3A 2.9A 0.074Ω DFE2HCAH_J0






DFE2HCAH2R2MJ0# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
2.2µH ±20% 1.9A 2.5A 0.101Ω DFE2HCAH_J0






DFE2HCAHR33MJ0# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
0.33µH ±20% 4.9A 5.8A 0.021Ω DFE2HCAH_J0






DFE2HCAHR47MJ0# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
0.47µH ±20% 4.5A 5.1A 0.025Ω DFE2HCAH_J0






DFE2HCAHR68MJ0# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
0.68µH ±20% 3.6A 4.4A 0.031Ω DFE2HCAH_J0
 Loading...
Top of page