Search result (Inductor)

Applicable products : 23 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 150 〜 Max : 10000

* Specify by range

Matched products : 23 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 800 〜 Max : 5200

Matched products : 23 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.018 〜 Max : 0.53

Matched products : 23 Results

Close

Self resonance frequency (SRF)

Min : 〜 Max :

Matched products : 23 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 1.2 〜 Max : 2

* Specify by range

Matched products : 23 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions
1 to 20 from among 23 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Listed product specifications are subject to change without prior notice. Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series






DFE201612PD-1R0M# 2.0
±0.2mm
1.6
±0.2mm
1.2
mm
1µH ±20% 2200mA 2700mA 0.06Ω DFE201612P_D






DFE201612PD-1R5M# 2.0
±0.2mm
1.6
±0.2mm
1.2
mm
1.5µH ±20% 1700mA 2000mA 0.098Ω DFE201612P_D






DFE201612PD-2R2M# 2.0
±0.2mm
1.6
±0.2mm
1.2
mm
2.2µH ±20% 1200mA 1700mA 0.172Ω DFE201612P_D






DFE201612PD-R15M# 2.0
±0.2mm
1.6
±0.2mm
1.2
mm
0.15µH ±20% 5200mA 6200mA 0.018Ω DFE201612P_D






DFE201612PD-R24M# 2.0
±0.2mm
1.6
±0.2mm
1.2
mm
0.24µH ±20% 4000mA 5000mA 0.022Ω DFE201612P_D






DFE201612PD-R33M# 2.0
±0.2mm
1.6
±0.2mm
1.2
mm
0.33µH ±20% 3800mA 4500mA 0.026Ω DFE201612P_D






DFE201612PD-R47M# 2.0
±0.2mm
1.6
±0.2mm
1.2
mm
0.47µH ±20% 3200mA 3800mA 0.032Ω DFE201612P_D






DFE201612PD-R68M# 2.0
±0.2mm
1.6
±0.2mm
1.2
mm
0.68µH ±20% 2500mA 3100mA 0.046Ω DFE201612P_D






DFE252012PD-100M# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
10µH ±20% 800mA 1100mA 0.530Ω DFE252012P_D






DFE252012PD-1R0M# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
1.0µH ±20% 3200mA 3800mA 0.042Ω DFE252012P_D






DFE252012PD-1R5M# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
1.5µH ±20% 2600mA 3300mA 0.060Ω DFE252012P_D






DFE252012PD-2R2M# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
2.2µH ±20% 2200mA 2800mA 0.084Ω DFE252012P_D






DFE252012PD-3R3M# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
3.3µH ±20% 1700mA 2100mA 0.140Ω DFE252012P_D






DFE252012PD-4R7M# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
4.7µH ±20% 1400mA 1900mA 0.200Ω DFE252012P_D






DFE252012PD-6R8M# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
6.8µH ±20% 1000mA 1300mA 0.400Ω DFE252012P_D






DFE252012PD-R33M# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
0.33µH ±20% 4600mA 6000mA 0.023Ω DFE252012P_D






DFE252012PD-R47M# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
0.47µH ±20% 4000mA 5200mA 0.027Ω DFE252012P_D






DFE252012PD-R68M# 2.5
±0.2mm
2.0
±0.2mm
1.2
mm
0.68µH ±20% 3500mA 4300mA 0.037Ω DFE252012P_D






DFE322520FD-1R0M# 3.2
±0.3mm
2.5
±0.3mm
2.0
mm
1µH ±20% 4100mA 7500mA 0.022Ω DFE322520F_D






DFE322520FD-1R5M# 3.2
±0.3mm
2.5
±0.3mm
2.0
mm
1.5µH ±20% 3400mA 6000mA 0.031Ω DFE322520F_D
 Loading...
Top of page