Search result (Inductor)

Applicable products : 7283 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 0.1 〜 Max : 10000000

* Specify by range

Matched products : 7283 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 7 〜 Max : 41000

Matched products : 7283 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.0005671 〜 Max : 140

Matched products : 7283 Results

Close

Self resonance frequency (SRF)

Min : 0.5 〜 Max : 20000

Matched products : 7283 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 0.22 〜 Max : 10

* Specify by range

Matched products : 7283 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions
401 to 420 from among 7283 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Listed product specifications are subject to change without prior notice. Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series






LQW18CNR65J0Z# 1.6
±0.15mm
0.8
±0.15mm
0.8
±0.15mm
650nH ±5% 430mA 0.52Ω 510MHz LQW18CN_0Z





LQW18CNR65J00# 1.6
±0.15mm
0.8
±0.15mm
0.8
±0.15mm
650nH ±5% 430mA 0.52Ω 510MHz LQW18CN_00






LQW18CNR56J0Z# 1.6
±0.15mm
0.8
±0.15mm
0.8
±0.15mm
560nH ±5% 450mA 0.48Ω 540MHz LQW18CN_0Z





LQW18CNR56J00# 1.6
±0.15mm
0.8
±0.15mm
0.8
±0.15mm
560nH ±5% 450mA 0.48Ω 540MHz LQW18CN_00






LQW18CNR47J0Z# 1.6
±0.15mm
0.8
±0.15mm
0.8
±0.15mm
470nH ±5% 500mA 0.45Ω 555MHz LQW18CN_0Z





LQW18CNR47J00# 1.6
±0.15mm
0.8
±0.15mm
0.8
±0.15mm
470nH ±5% 500mA 0.45Ω 555MHz LQW18CN_00






LQW18CNR39J0Z# 1.6
±0.15mm
0.8
±0.15mm
0.8
±0.15mm
390nH ±5% 620mA 0.28Ω 570MHz LQW18CN_0Z





LQW18CNR39J00# 1.6
±0.15mm
0.8
±0.15mm
0.8
±0.15mm
390nH ±5% 620mA 0.28Ω 570MHz LQW18CN_00






LQW18CNR33J0Z# 1.6
±0.15mm
0.8
±0.15mm
0.8
±0.15mm
330nH ±5% 630mA 0.25Ω 600MHz LQW18CN_0Z





LQW18CNR33J00# 1.6
±0.15mm
0.8
±0.15mm
0.8
±0.15mm
330nH ±5% 630mA 0.25Ω 600MHz LQW18CN_00






LQW18CNR27J0Z# 1.6
±0.15mm
0.8
±0.15mm
0.8
±0.15mm
270nH ±5% 750mA 0.16Ω 660MHz LQW18CN_0Z





LQW18CNR27J00# 1.6
±0.15mm
0.8
±0.15mm
0.8
±0.15mm
270nH ±5% 750mA 0.16Ω 660MHz LQW18CN_00






LQW18CNR21J0Z# 1.6
±0.15mm
0.8
±0.15mm
0.8
±0.15mm
210nH ±5% 800mA 0.15Ω 720MHz LQW18CN_0Z





LQW18CNR21J00# 1.6
±0.15mm
0.8
±0.15mm
0.8
±0.15mm
210nH ±5% 800mA 0.15Ω 720MHz LQW18CN_00






LQW18CNR16J0Z# 1.6
±0.15mm
0.8
±0.15mm
0.8
±0.15mm
160nH ±5% 1000mA 0.1Ω 900MHz LQW18CN_0Z





LQW18CNR16J00# 1.6
±0.15mm
0.8
±0.15mm
0.8
±0.15mm
160nH ±5% 1000mA 0.10Ω 900MHz LQW18CN_00






LQW18CNR12J0Z# 1.6
±0.15mm
0.8
±0.15mm
0.8
±0.15mm
120nH ±5% 1100mA 0.085Ω 1200MHz LQW18CN_0Z





LQW18CNR12J00# 1.6
±0.15mm
0.8
±0.15mm
0.8
±0.15mm
120nH ±5% 1100mA 0.085Ω 1200MHz LQW18CN_00






LQW18CNR10K0Z# 1.6
±0.15mm
0.8
±0.15mm
0.8
±0.15mm
100nH ±10% 1000mA 0.1Ω 1260MHz LQW18CN_0Z





LQW18CNR10K00# 1.6
±0.15mm
0.8
±0.15mm
0.8
±0.15mm
100nH ±10% 1000mA 0.10Ω 1260MHz LQW18CN_00
 Loading...
Top of page