Search result (Inductor)

Applicable products : 7283 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 0.1 〜 Max : 10000000

* Specify by range

Matched products : 7283 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 7 〜 Max : 41000

Matched products : 7283 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.0005671 〜 Max : 140

Matched products : 7283 Results

Close

Self resonance frequency (SRF)

Min : 0.5 〜 Max : 20000

Matched products : 7283 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 0.22 〜 Max : 10

* Specify by range

Matched products : 7283 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions
381 to 400 from among 7283 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Listed product specifications are subject to change without prior notice. Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series





LQW2BAN20NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
20nH ±2% 2200mA 0.05Ω 2960MHz LQW2BAN_00





LQW2BAN18NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
18nH ±5% 2200mA 0.05Ω 3620MHz LQW2BAN_00





LQW2BAN18NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
18nH ±2% 2200mA 0.05Ω 3620MHz LQW2BAN_00





LQW2BAN15NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
15nH ±5% 1500mA 0.12Ω 1940MHz LQW2BAN_00





LQW2BAN15NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
15nH ±2% 1500mA 0.12Ω 1940MHz LQW2BAN_00





LQW2BAN13NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
13nH ±5% 2400mA 0.04Ω 3500MHz LQW2BAN_00





LQW2BAN13NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
13nH ±2% 2400mA 0.04Ω 3500MHz LQW2BAN_00





LQW2BAN12NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
12nH ±5% 2400mA 0.04Ω 4300MHz LQW2BAN_00





LQW2BAN12NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
12nH ±2% 2400mA 0.04Ω 4300MHz LQW2BAN_00





LQW2BAN11NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
11nH ±5% 2400mA 0.04Ω 4700MHz LQW2BAN_00





LQW2BAN11NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
11nH ±2% 2400mA 0.04Ω 4700MHz LQW2BAN_00





LQW21HNR82J00# 2.0
±0.2mm
1.2
±0.2mm
0.9
±0.1mm
0.82µH ±5% 125mA 2.34Ω 480MHz LQW21HN_00





LQW21HNR68J00# 2.0
±0.2mm
1.2
±0.2mm
0.9
±0.1mm
0.68µH ±5% 130mA 2.21Ω 520MHz LQW21HN_00





LQW21HNR56J00# 2.0
±0.2mm
1.2
±0.2mm
0.9
±0.1mm
0.56µH ±5% 150mA 1.43Ω 580MHz LQW21HN_00





LQW21HNR47J00# 2.0
±0.2mm
1.2
±0.2mm
0.9
±0.1mm
0.47µH ±5% 160mA 1.30Ω 620MHz LQW21HN_00





LQW21HN2R2J00# 2.0
±0.2mm
1.2
±0.2mm
0.9
±0.1mm
2.2µH ±5% 75mA 6.50Ω 300MHz LQW21HN_00





LQW21HN1R8J00# 2.0
±0.2mm
1.2
±0.2mm
0.9
±0.1mm
1.8µH ±5% 80mA 5.85Ω 320MHz LQW21HN_00





LQW21HN1R5J00# 2.0
±0.2mm
1.2
±0.2mm
0.9
±0.1mm
1.5µH ±5% 85mA 5.33Ω 350MHz LQW21HN_00





LQW21HN1R2J00# 2.0
±0.2mm
1.2
±0.2mm
0.9
±0.1mm
1.2µH ±5% 100mA 3.12Ω 400MHz LQW21HN_00





LQW21HN1R0J00# 2.0
±0.2mm
1.2
±0.2mm
0.9
±0.1mm
1.0µH ±5% 115mA 2.86Ω 450MHz LQW21HN_00
 Loading...
Top of page