Search result (Inductor)

Applicable products : 7283 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 0.1 〜 Max : 10000000

* Specify by range

Matched products : 7283 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 7 〜 Max : 41000

Matched products : 7283 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.0005671 〜 Max : 140

Matched products : 7283 Results

Close

Self resonance frequency (SRF)

Min : 0.5 〜 Max : 20000

Matched products : 7283 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 0.22 〜 Max : 10

* Specify by range

Matched products : 7283 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions
341 to 360 from among 7283 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Listed product specifications are subject to change without prior notice. Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series





LQW2BANR10G00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
100nH ±2% 1050mA 0.35Ω 1200MHz LQW2BAN_00





LQW2BAN91NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
91nH ±5% 1300mA 0.21Ω 1140MHz LQW2BAN_00





LQW2BAN91NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
91nH ±2% 1300mA 0.21Ω 1140MHz LQW2BAN_00





LQW2BAN8N2J00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
8.2nH ±5% 1500mA 0.09Ω 3200MHz LQW2BAN_00





LQW2BAN8N2G00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
8.2nH ±2% 1500mA 0.09Ω 3200MHz LQW2BAN_00





LQW2BAN82NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
82nH ±5% 1200mA 0.24Ω 1330MHz LQW2BAN_00





LQW2BAN82NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
82nH ±2% 1200mA 0.24Ω 1330MHz LQW2BAN_00





LQW2BAN7N5J00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
7.5nH ±5% 2400mA 0.04Ω 3900MHz LQW2BAN_00





LQW2BAN75NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
75nH ±5% 1100mA 0.28Ω 1450MHz LQW2BAN_00





LQW2BAN75NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
75nH ±2% 1100mA 0.28Ω 1450MHz LQW2BAN_00





LQW2BAN6N8J00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
6.8nH ±5% 3000mA 0.03Ω 6200MHz LQW2BAN_00





LQW2BAN68NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
68nH ±5% 1250mA 0.2Ω 1470MHz LQW2BAN_00





LQW2BAN68NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
68nH ±2% 1250mA 0.2Ω 1470MHz LQW2BAN_00





LQW2BAN62NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
62nH ±5% 1650mA 0.12Ω 1470MHz LQW2BAN_00





LQW2BAN62NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
62nH ±2% 1650mA 0.12Ω 1470MHz LQW2BAN_00





LQW2BAN56NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
56nH ±5% 1250mA 0.18Ω 1600MHz LQW2BAN_00





LQW2BAN56NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
56nH ±2% 1250mA 0.18Ω 1600MHz LQW2BAN_00





LQW2BAN51NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
51nH ±5% 1800mA 0.11Ω 1100MHz LQW2BAN_00





LQW2BAN51NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
51nH ±2% 1800mA 0.11Ω 1100MHz LQW2BAN_00





LQW2BAN47NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
47nH ±5% 1250mA 0.2Ω 1500MHz LQW2BAN_00
 Loading...
Top of page