Search result (Inductor)

Applicable products : 7839 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 0.1 〜 Max : 10000000

* Specify by range

Matched products : 7839 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 7 〜 Max : 41000

Matched products : 7839 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.0005671 〜 Max : 140

Matched products : 7839 Results

Close

Self resonance frequency (SRF)

Min : 0.5 〜 Max : 20000

Matched products : 7839 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 0.22 〜 Max : 10

* Specify by range

Matched products : 7839 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions
121 to 140 from among 7839 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Listed product specifications are subject to change without prior notice. Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series





LQW2UAS12NG0C# 2.62
±0.3mm
2.45
±0.2mm
1.83
±0.2mm
12nH ±2% 1000mA 0.09Ω 3300MHz LQW2UAS_0C





LQW2UAS12NJ0C# 2.62
±0.3mm
2.45
±0.2mm
1.83
±0.2mm
12nH ±5% 1000mA 0.09Ω 3300MHz LQW2UAS_0C





LQW2UAS18NG0C# 2.62
±0.3mm
2.45
±0.2mm
1.83
±0.2mm
18nH ±2% 1000mA 0.11Ω 2500MHz LQW2UAS_0C





LQW2UAS18NJ0C# 2.62
±0.3mm
2.45
±0.2mm
1.83
±0.2mm
18nH ±5% 1000mA 0.11Ω 2500MHz LQW2UAS_0C





LQW2UAS1R0F0C# 2.62
±0.3mm
2.45
±0.2mm
1.83
±0.2mm
1000nH ±1% 370mA 1.75Ω 290MHz LQW2UAS_0C





LQW2UAS1R0G0C# 2.62
±0.3mm
2.45
±0.2mm
1.83
±0.2mm
1000nH ±2% 370mA 1.75Ω 290MHz LQW2UAS_0C





LQW2UAS1R0J0C# 2.62
±0.3mm
2.45
±0.2mm
1.83
±0.2mm
1000nH ±5% 370mA 1.75Ω 290MHz LQW2UAS_0C





LQW2UAS1R2F0C# 2.62
±0.3mm
2.45
±0.2mm
1.83
±0.2mm
1200nH ±1% 310mA 210MHz LQW2UAS_0C





LQW2UAS1R2G0C# 2.62
±0.3mm
2.45
±0.2mm
1.83
±0.2mm
1200nH ±2% 310mA 210MHz LQW2UAS_0C





LQW2UAS1R2J0C# 2.62
±0.3mm
2.45
±0.2mm
1.83
±0.2mm
1200nH ±5% 310mA 210MHz LQW2UAS_0C





LQW2UAS1R5G0C# 2.62
±0.3mm
2.45
±0.2mm
1.83
±0.2mm
1500nH ±2% 330mA 2.3Ω 120MHz LQW2UAS_0C





LQW2UAS1R5J0C# 2.62
±0.3mm
2.45
±0.2mm
1.83
±0.2mm
1500nH ±5% 330mA 2.3Ω 120MHz LQW2UAS_0C





LQW2UAS1R8G0C# 2.62
±0.3mm
2.45
±0.2mm
1.83
±0.2mm
1800nH ±2% 300mA 2.6Ω 140MHz LQW2UAS_0C





LQW2UAS1R8J0C# 2.62
±0.3mm
2.45
±0.2mm
1.83
±0.2mm
1800nH ±5% 300mA 2.6Ω 140MHz LQW2UAS_0C





LQW2UAS22NF0C# 2.62
±0.3mm
2.45
±0.2mm
1.83
±0.2mm
22nH ±1% 1000mA 0.12Ω 2400MHz LQW2UAS_0C





LQW2UAS22NG0C# 2.62
±0.3mm
2.45
±0.2mm
1.83
±0.2mm
22nH ±2% 1000mA 0.12Ω 2400MHz LQW2UAS_0C





LQW2UAS22NJ0C# 2.62
±0.3mm
2.45
±0.2mm
1.83
±0.2mm
22nH ±5% 1000mA 0.12Ω 2400MHz LQW2UAS_0C





LQW2UAS27NG0C# 2.62
±0.3mm
2.45
±0.2mm
1.83
±0.2mm
27nH ±2% 1000mA 0.13Ω 1600MHz LQW2UAS_0C





LQW2UAS27NJ0C# 2.62
±0.3mm
2.45
±0.2mm
1.83
±0.2mm
27nH ±5% 1000mA 0.13Ω 1600MHz LQW2UAS_0C





LQW2UAS2R2G0C# 2.62
±0.3mm
2.45
±0.2mm
1.83
±0.2mm
2200nH ±2% 280mA 2.8Ω 130MHz LQW2UAS_0C
 Loading...
Top of page