Search result (Inductor)

Applicable products : 7839 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 0.1 〜 Max : 10000000

* Specify by range

Matched products : 7839 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 7 〜 Max : 41000

Matched products : 7839 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.0005671 〜 Max : 140

Matched products : 7839 Results

Close

Self resonance frequency (SRF)

Min : 0.5 〜 Max : 20000

Matched products : 7839 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 0.22 〜 Max : 10

* Specify by range

Matched products : 7839 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions
41 to 60 from among 7839 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Listed product specifications are subject to change without prior notice. Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series






MDH6045C-4R7NA# 6.3
±0.2mm
6.0
±0.2mm
4.5
±0.3mm
4.7µH ±30% 2700mA 2900mA 0.0299Ω MDH6045C






MDH6045C-680MA# 6.3
±0.2mm
6.0
±0.2mm
4.5
±0.3mm
68µH ±20% 800mA 720mA 0.286Ω MDH6045C






MDH6045C-680MB# 6.3
±0.2mm
6.0
±0.2mm
4.5
±0.3mm
68µH ±20% 840mA 680mA 0.26Ω MDH6045C






MDH6045C-6R8NA# 6.3
±0.2mm
6.0
±0.2mm
4.5
±0.3mm
6.8µH ±30% 2500mA 2500mA 0.0351Ω MDH6045C






MDH12577C-100MA# 12.8
±0.3mm
12.5
±0.3mm
7.7
±0.3mm
10µH ±20% 4700mA 7700mA 0.0182Ω MDH12577C






MDH12577C-101MA# 12.8
±0.3mm
12.5
±0.3mm
7.7
±0.3mm
100µH ±20% 1600mA 2300mA 0.1404Ω MDH12577C






MDH12577C-150MA# 12.8
±0.3mm
12.5
±0.3mm
7.7
±0.3mm
15µH ±20% 3600mA 5700mA 0.0286Ω MDH12577C






MDH12577C-151MA# 12.8
±0.3mm
12.5
±0.3mm
7.7
±0.3mm
150µH ±20% 1400mA 1900mA 0.221Ω MDH12577C






MDH12577C-220MA# 12.8
±0.3mm
12.5
±0.3mm
7.7
±0.3mm
22µH ±20% 3000mA 4900mA 0.0429Ω MDH12577C






MDH12577C-221MA# 12.8
±0.3mm
12.5
±0.3mm
7.7
±0.3mm
220µH ±20% 1100mA 1500mA 0.325Ω MDH12577C






MDH12577C-330MA# 12.8
±0.3mm
12.5
±0.3mm
7.7
±0.3mm
33µH ±20% 2700mA 4000mA 0.0507Ω MDH12577C






MDH12577C-331MA# 12.8
±0.3mm
12.5
±0.3mm
7.7
±0.3mm
330µH ±20% 900mA 1300mA 0.533Ω MDH12577C






MDH12577C-470MA# 12.8
±0.3mm
12.5
±0.3mm
7.7
±0.3mm
47µH ±20% 2100mA 3400mA 0.0858Ω MDH12577C






MDH12577C-471MA# 12.8
±0.3mm
12.5
±0.3mm
7.7
±0.3mm
470µH ±20% 700mA 1000mA 0.702Ω MDH12577C






MDH12577C-4R7NA# 12.8
±0.3mm
12.5
±0.3mm
7.7
±0.3mm
4.7µH ±30% 5400mA 11000mA 0.0117Ω MDH12577C






MDH12577C-680MA# 12.8
±0.3mm
12.5
±0.3mm
7.7
±0.3mm
68µH ±20% 1800mA 2800mA 0.117Ω MDH12577C






MDH12577C-6R8NA# 12.8
±0.3mm
12.5
±0.3mm
7.7
±0.3mm
6.8µH ±30% 4800mA 8600mA 0.0156Ω MDH12577C






MDH10060C-100MA# 10.1
±0.3mm
10.0
±0.3mm
6.0
±0.3mm
10µH ±20% 3800mA 4100mA 0.0221Ω MDH10060C






MDH10060C-100MB# 10.1
±0.3mm
10.0
±0.3mm
6.0
±0.3mm
10µH ±20% 3400mA 4800mA 0.0247Ω MDH10060C






MDH10060C-101MA# 10.1
±0.3mm
10.0
±0.3mm
6.0
±0.3mm
100µH ±20% 1300mA 1300mA 0.195Ω MDH10060C
 Loading...
Top of page