Search result (Inductor)

Applicable products : 7283 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 0.1 〜 Max : 10000000

* Specify by range

Matched products : 7283 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 7 〜 Max : 41000

Matched products : 7283 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.0005671 〜 Max : 140

Matched products : 7283 Results

Close

Self resonance frequency (SRF)

Min : 0.5 〜 Max : 20000

Matched products : 7283 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 0.22 〜 Max : 10

* Specify by range

Matched products : 7283 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions
301 to 320 from among 7283 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Listed product specifications are subject to change without prior notice. Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series





LQW2BAS91NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
91nH ±2% 400mA 0.48Ω 1330MHz LQW2BAS_00





LQW2BAS91NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
91nH ±5% 400mA 0.48Ω 1330MHz LQW2BAS_00





LQW2BASR10G00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
100nH ±2% 400mA 0.46Ω 1250MHz LQW2BAS_00





LQW2BASR10J00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
100nH ±5% 400mA 0.46Ω 1250MHz LQW2BAS_00





LQW2BASR11G00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
110nH ±2% 400mA 0.48Ω 1100MHz LQW2BAS_00





LQW2BASR11J00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
110nH ±5% 400mA 0.48Ω 1100MHz LQW2BAS_00





LQW2BASR12G00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
120nH ±2% 400mA 0.51Ω 1100MHz LQW2BAS_00





LQW2BASR12J00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
120nH ±5% 400mA 0.51Ω 1100MHz LQW2BAS_00





LQW2BASR15G00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
150nH ±2% 400mA 0.56Ω 920MHz LQW2BAS_00





LQW2BASR15J00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
150nH ±5% 400mA 0.56Ω 920MHz LQW2BAS_00





LQW2BASR18G00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
180nH ±2% 400mA 0.64Ω 920MHz LQW2BAS_00





LQW2BASR18J00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
180nH ±5% 400mA 0.64Ω 920MHz LQW2BAS_00





LQW2BASR22G00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
220nH ±2% 400mA 0.70Ω 820MHz LQW2BAS_00





LQW2BASR22J00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
220nH ±5% 400mA 0.70Ω 820MHz LQW2BAS_00





LQW2BASR24G00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
240nH ±2% 350mA 1.00Ω 770MHz LQW2BAS_00





LQW2BASR24J00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
240nH ±5% 350mA 1.00Ω 770MHz LQW2BAS_00





LQW2BASR27G00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
270nH ±2% 350mA 1.00Ω 730MHz LQW2BAS_00





LQW2BASR27J00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
270nH ±5% 350mA 1.00Ω 730MHz LQW2BAS_00





LQW2BASR33G00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
330nH ±2% 310mA 1.40Ω 650MHz LQW2BAS_00





LQW2BASR33J00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
330nH ±5% 310mA 1.40Ω 650MHz LQW2BAS_00
 Loading...
Top of page