Search result (Inductor)

Applicable products : 7283 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 0.1 〜 Max : 10000000

* Specify by range

Matched products : 7283 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 7 〜 Max : 41000

Matched products : 7283 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.0005671 〜 Max : 140

Matched products : 7283 Results

Close

Self resonance frequency (SRF)

Min : 0.5 〜 Max : 20000

Matched products : 7283 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 0.22 〜 Max : 10

* Specify by range

Matched products : 7283 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions
281 to 300 from among 7283 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Listed product specifications are subject to change without prior notice. Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series





LQW2BAS36NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
36nH ±5% 500mA 0.27Ω 1900MHz LQW2BAS_00





LQW2BAS39NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
39nH ±2% 500mA 0.29Ω 2000MHz LQW2BAS_00





LQW2BAS39NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
39nH ±5% 500mA 0.29Ω 2000MHz LQW2BAS_00





LQW2BAS3N0J00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
3.0nH ±5% 800mA 0.06Ω 12200MHz LQW2BAS_00





LQW2BAS43NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
43nH ±2% 500mA 0.34Ω 1800MHz LQW2BAS_00





LQW2BAS43NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
43nH ±5% 500mA 0.34Ω 1800MHz LQW2BAS_00





LQW2BAS47NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
47nH ±2% 500mA 0.31Ω 1700MHz LQW2BAS_00





LQW2BAS47NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
47nH ±5% 500mA 0.31Ω 1700MHz LQW2BAS_00





LQW2BAS56NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
56nH ±2% 500mA 0.34Ω 1600MHz LQW2BAS_00





LQW2BAS56NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
56nH ±5% 500mA 0.34Ω 1600MHz LQW2BAS_00





LQW2BAS5N6J00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
5.6nH ±5% 600mA 0.08Ω 5900MHz LQW2BAS_00





LQW2BAS68NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
68nH ±2% 500mA 0.38Ω 1500MHz LQW2BAS_00





LQW2BAS68NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
68nH ±5% 500mA 0.38Ω 1500MHz LQW2BAS_00





LQW2BAS6N0J00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
6.0nH ±5% 600mA 0.03Ω 4500MHz LQW2BAS_00





LQW2BAS6N8J00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
6.8nH ±5% 600mA 0.11Ω 5600MHz LQW2BAS_00





LQW2BAS7N5J00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
7.5nH ±5% 600mA 0.14Ω 4800MHz LQW2BAS_00





LQW2BAS82NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
82nH ±2% 400mA 0.42Ω 1330MHz LQW2BAS_00





LQW2BAS82NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
82nH ±5% 400mA 0.42Ω 1330MHz LQW2BAS_00





LQW2BAS8N2G00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
8.2nH ±2% 600mA 0.12Ω 4400MHz LQW2BAS_00





LQW2BAS8N2J00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
8.2nH ±5% 600mA 0.12Ω 4400MHz LQW2BAS_00
 Loading...
Top of page