Search result (Inductor)

Applicable products : 7283 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 0.1 〜 Max : 10000000

* Specify by range

Matched products : 7283 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 7 〜 Max : 41000

Matched products : 7283 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.0005671 〜 Max : 140

Matched products : 7283 Results

Close

Self resonance frequency (SRF)

Min : 0.5 〜 Max : 20000

Matched products : 7283 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 0.22 〜 Max : 10

* Specify by range

Matched products : 7283 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions
261 to 280 from among 7283 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Listed product specifications are subject to change without prior notice. Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series





LQW2BAS10NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
10nH ±2% 600mA 0.10Ω 4300MHz LQW2BAS_00





LQW2BAS10NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
10nH ±5% 600mA 0.10Ω 4300MHz LQW2BAS_00





LQW2BAS12NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
12nH ±2% 600mA 0.15Ω 4000MHz LQW2BAS_00





LQW2BAS12NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
12nH ±5% 600mA 0.15Ω 4000MHz LQW2BAS_00





LQW2BAS15NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
15nH ±2% 600mA 0.17Ω 3200MHz LQW2BAS_00





LQW2BAS15NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
15nH ±5% 600mA 0.17Ω 3200MHz LQW2BAS_00





LQW2BAS18NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
18nH ±2% 600mA 0.20Ω 3100MHz LQW2BAS_00





LQW2BAS18NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
18nH ±5% 600mA 0.20Ω 3100MHz LQW2BAS_00





LQW2BAS1R0J00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
1000nH ±5% 170mA 2.4Ω 200MHz LQW2BAS_00





LQW2BAS22NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
22nH ±2% 500mA 0.22Ω 2600MHz LQW2BAS_00





LQW2BAS22NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
22nH ±5% 500mA 0.22Ω 2600MHz LQW2BAS_00





LQW2BAS24NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
24nH ±2% 500mA 0.22Ω 2400MHz LQW2BAS_00





LQW2BAS24NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
24nH ±5% 500mA 0.22Ω 2400MHz LQW2BAS_00





LQW2BAS27NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
27nH ±2% 500mA 0.25Ω 2580MHz LQW2BAS_00





LQW2BAS27NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
27nH ±5% 500mA 0.25Ω 2580MHz LQW2BAS_00





LQW2BAS2N7J00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
2.7nH ±5% 910mA 0.03Ω 15000MHz LQW2BAS_00





LQW2BAS2N8J00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
2.8nH ±5% 800mA 0.06Ω 12200MHz LQW2BAS_00





LQW2BAS33NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
33nH ±2% 500mA 0.27Ω 2150MHz LQW2BAS_00





LQW2BAS33NJ00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
33nH ±5% 500mA 0.27Ω 2150MHz LQW2BAS_00





LQW2BAS36NG00# 2.09
±0.2mm
1.53
±0.2mm
1.42
±0.1mm
36nH ±2% 500mA 0.27Ω 1900MHz LQW2BAS_00
 Loading...
Top of page