Search result (Inductor)

Applicable products : 7309 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 0.1 〜 Max : 10000000

* Specify by range

Matched products : 7309 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 7 〜 Max : 41000

Matched products : 7309 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.0005671 〜 Max : 140

Matched products : 7309 Results

Close

Self resonance frequency (SRF)

Min : 0.5 〜 Max : 20000

Matched products : 7309 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 0.22 〜 Max : 10

* Specify by range

Matched products : 7309 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions
241 to 260 from among 7309 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Listed product specifications are subject to change without prior notice. Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series





LQW2BHN82NJ03# 2.0
±0.2mm
1.5
±0.2mm
1.7
+0.08/-0.1mm
82nH ±5% 320mA 0.42Ω 1100MHz LQW2BHN_03





LQW2BHN8N2D03# 2.0
±0.2mm
1.5
±0.2mm
1.7
+0.08/-0.1mm
8.2nH ±0.5nH 630mA 0.12Ω 3900MHz LQW2BHN_03





LQW2BHNR10G03# 2.0
±0.2mm
1.5
±0.2mm
1.7
+0.08/-0.1mm
100nH ±2% 270mA 0.55Ω 900MHz LQW2BHN_03





LQW2BHNR10J03# 2.0
±0.2mm
1.5
±0.2mm
1.7
+0.08/-0.1mm
100nH ±5% 350mA 0.38Ω 900MHz LQW2BHN_03





LQW2BHNR12G03# 2.0
±0.2mm
1.5
±0.2mm
1.7
+0.08/-0.1mm
120nH ±2% 320mA 0.40Ω 750MHz LQW2BHN_03





LQW2BHNR12J03# 2.0
±0.2mm
1.5
±0.2mm
1.7
+0.08/-0.1mm
120nH ±5% 320mA 0.40Ω 750MHz LQW2BHN_03





LQW2BHNR15G03# 2.0
±0.2mm
1.5
±0.2mm
1.7
+0.08/-0.1mm
150nH ±2% 260mA 0.68Ω 350MHz LQW2BHN_03





LQW2BHNR15J03# 2.0
±0.2mm
1.5
±0.2mm
1.7
+0.08/-0.1mm
150nH ±5% 390mA 0.47Ω 350MHz LQW2BHN_03





LQW2BHNR18G03# 2.0
±0.2mm
1.5
±0.2mm
1.7
+0.08/-0.1mm
180nH ±2% 250mA 0.71Ω 700MHz LQW2BHN_03





LQW2BHNR18J03# 2.0
±0.2mm
1.5
±0.2mm
1.7
+0.08/-0.1mm
180nH ±5% 250mA 0.71Ω 700MHz LQW2BHN_03





LQW2BHNR22G03# 2.0
±0.2mm
1.5
±0.2mm
1.7
+0.08/-0.1mm
220nH ±2% 240mA 0.70Ω 500MHz LQW2BHN_03





LQW2BHNR22J03# 2.0
±0.2mm
1.5
±0.2mm
1.7
+0.08/-0.1mm
220nH ±5% 240mA 0.70Ω 500MHz LQW2BHN_03





LQW2BHNR27J03# 2.0
±0.2mm
1.5
±0.2mm
1.7
+0.08/-0.1mm
270nH ±5% 190mA 2.00Ω 550MHz LQW2BHN_03





LQW2BHNR27K03# 2.0
±0.2mm
1.5
±0.2mm
1.7
+0.08/-0.1mm
270nH ±10% 190mA 2.00Ω 550MHz LQW2BHN_03





LQW2BHNR33J03# 2.0
±0.2mm
1.5
±0.2mm
1.7
+0.08/-0.1mm
330nH ±5% 180mA 2.20Ω 500MHz LQW2BHN_03





LQW2BHNR33K03# 2.0
±0.2mm
1.5
±0.2mm
1.7
+0.08/-0.1mm
330nH ±10% 180mA 2.20Ω 500MHz LQW2BHN_03





LQW2BHNR39J03# 2.0
±0.2mm
1.5
±0.2mm
1.7
+0.08/-0.1mm
390nH ±5% 170mA 2.50Ω 400MHz LQW2BHN_03





LQW2BHNR39K03# 2.0
±0.2mm
1.5
±0.2mm
1.7
+0.08/-0.1mm
390nH ±10% 170mA 2.50Ω 400MHz LQW2BHN_03





LQW2BHNR47J03# 2.0
±0.2mm
1.5
±0.2mm
1.7
+0.08/-0.1mm
470nH ±5% 160mA 2.80Ω 350MHz LQW2BHN_03





LQW2BHNR47K03# 2.0
±0.2mm
1.5
±0.2mm
1.7
+0.08/-0.1mm
470nH ±10% 160mA 2.80Ω 350MHz LQW2BHN_03
 Loading...
Top of page