Search result (Inductor)

Applicable products : 7309 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 0.1 〜 Max : 10000000

* Specify by range

Matched products : 7309 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 7 〜 Max : 41000

Matched products : 7309 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.0005671 〜 Max : 140

Matched products : 7309 Results

Close

Self resonance frequency (SRF)

Min : 0.5 〜 Max : 20000

Matched products : 7309 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 0.22 〜 Max : 10

* Specify by range

Matched products : 7309 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions
1 to 20 from among 7309 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Listed product specifications are subject to change without prior notice. Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series






LQW32FT100M0H# 3.2
±0.2mm
2.5
±0.2mm
2.3
±0.2mm
10µH ±20% 700mA(Ambient temp.85℃) 620mA(Ambient temp.105℃) 360mA(Ambient temp.125℃) 500mA 0.4Ω 100MHz LQW32FT_0H






LQW32FT220M0H# 3.2
±0.2mm
2.5
±0.2mm
2.3
±0.2mm
22µH ±20% 550mA(Ambient temp.85℃) 500mA(Ambient temp.105℃) 280mA(Ambient temp.125℃) 400mA 0.62Ω 50MHz LQW32FT_0H






LQW32FT470M0H# 3.2
±0.2mm
2.5
±0.2mm
2.3
±0.2mm
47µH ±20% 500mA(Ambient temp.85℃) 300mA(Ambient temp.105℃) 100mA(Ambient temp.125℃) 300mA 0.9Ω 30MHz LQW32FT_0H






LQW32FT2R2M0H# 3.2
±0.2mm
2.5
±0.2mm
2.3
±0.2mm
2.2µH ±20% 1000mA(Ambient temp.85℃) 880mA(Ambient temp.105℃) 520mA(Ambient temp.125℃) 1000mA 0.19Ω 200MHz LQW32FT_0H






LQW32FT2R7M0H# 3.2
±0.2mm
2.5
±0.2mm
2.3
±0.2mm
2.7µH ±20% 975mA(Ambient temp.85℃) 860mA(Ambient temp.105℃) 510mA(Ambient temp.125℃) 975mA 0.22Ω 200MHz LQW32FT_0H






LQW32FT3R3M0H# 3.2
±0.2mm
2.5
±0.2mm
2.3
±0.2mm
3.3µH ±20% 950mA(Ambient temp.85℃) 840mA(Ambient temp.105℃) 500mA(Ambient temp.125℃) 950mA 0.24Ω 150MHz LQW32FT_0H






LQW32FT4R7M0H# 3.2
±0.2mm
2.5
±0.2mm
2.3
±0.2mm
4.7µH ±20% 850mA(Ambient temp.85℃) 720mA(Ambient temp.105℃) 400mA(Ambient temp.125℃) 850mA 0.28Ω 100MHz LQW32FT_0H





LQW31HN15NJ03# 3.2
±0.3mm
1.6
±0.2mm
1.8
±0.2mm
14.7nH ±5% 680mA 0.049Ω 1000MHz LQW31HN_03





LQW31HN15NK03# 3.2
±0.3mm
1.6
±0.2mm
1.8
±0.2mm
14.7nH ±10% 680mA 0.049Ω 1000MHz LQW31HN_03





LQW31HN17NJ03# 3.2
±0.3mm
1.6
±0.2mm
1.8
±0.2mm
17nH ±5% 650mA 0.0518Ω 1000MHz LQW31HN_03





LQW31HN17NK03# 3.2
±0.3mm
1.6
±0.2mm
1.8
±0.2mm
17nH ±10% 650mA 0.0518Ω 1000MHz LQW31HN_03





LQW31HN23NJ03# 3.2
±0.3mm
1.6
±0.2mm
1.8
±0.2mm
23nH ±5% 590mA 0.0644Ω 1000MHz LQW31HN_03





LQW31HN23NK03# 3.2
±0.3mm
1.6
±0.2mm
1.8
±0.2mm
23nH ±10% 590mA 0.0644Ω 1000MHz LQW31HN_03





LQW31HN27NJ03# 3.2
±0.3mm
1.6
±0.2mm
1.8
±0.2mm
27nH ±5% 560mA 0.0714Ω 1000MHz LQW31HN_03





LQW31HN27NK03# 3.2
±0.3mm
1.6
±0.2mm
1.8
±0.2mm
27nH ±10% 560mA 0.0714Ω 1000MHz LQW31HN_03





LQW31HN33NJ03# 3.2
±0.3mm
1.6
±0.2mm
1.8
±0.2mm
33nH ±5% 530mA 0.0798Ω 1000MHz LQW31HN_03





LQW31HN33NK03# 3.2
±0.3mm
1.6
±0.2mm
1.8
±0.2mm
33nH ±10% 530mA 0.0798Ω 1000MHz LQW31HN_03





LQW31HN39NJ03# 3.2
±0.3mm
1.6
±0.2mm
1.8
±0.2mm
39nH ±5% 490mA 0.0938Ω 1000MHz LQW31HN_03





LQW31HN39NK03# 3.2
±0.3mm
1.6
±0.2mm
1.8
±0.2mm
39nH ±10% 490mA 0.0938Ω 1000MHz LQW31HN_03





LQW31HN47NJ03# 3.2
±0.3mm
1.6
±0.2mm
1.8
±0.2mm
47nH ±5% 380mA 0.154Ω 1000MHz LQW31HN_03
 Loading...
Top of page