Search result (Inductor)

Applicable products : 41 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 1000 〜 Max : 2200000

* Specify by range

Matched products : 41 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 30 〜 Max : 1300

Matched products : 41 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.0396 〜 Max : 36.72

Matched products : 41 Results

Close

Self resonance frequency (SRF)

Min : 1.3 〜 Max : 120

Matched products : 41 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 2.8 〜 Max : 2.8

* Specify by range

Matched products : 41 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions LQH43NH_03
1 to 20 from among 41 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series






LQH43NH100J03# 4.5
±0.3mm
3.2
±0.2mm
2.6
±0.2mm
10µH ±5% 480mA 0.24Ω 23MHz LQH43NH_03






LQH43NH101J03# 4.5
±0.3mm
3.2
±0.2mm
2.6
±0.2mm
100µH ±5% 150mA 2.4Ω 6.8MHz LQH43NH_03






LQH43NH102J03# 4.5
±0.3mm
3.2
±0.2mm
2.6
±0.2mm
1000µH ±5% 45mA 18.6Ω 2MHz LQH43NH_03






LQH43NH120J03# 4.5
±0.3mm
3.2
±0.2mm
2.6
±0.2mm
12µH ±5% 420mA 0.3Ω 21MHz LQH43NH_03






LQH43NH121J03# 4.5
±0.3mm
3.2
±0.2mm
2.6
±0.2mm
120µH ±5% 130mA 3.12Ω 6.2MHz LQH43NH_03






LQH43NH122J03# 4.5
±0.3mm
3.2
±0.2mm
2.6
±0.2mm
1200µH ±5% 40mA 24.36Ω 1.8MHz LQH43NH_03






LQH43NH150J03# 4.5
±0.3mm
3.2
±0.2mm
2.6
±0.2mm
15µH ±5% 390mA 0.36Ω 19MHz LQH43NH_03






LQH43NH151J03# 4.5
±0.3mm
3.2
±0.2mm
2.6
±0.2mm
150µH ±5% 120mA 3.6Ω 5.5MHz LQH43NH_03






LQH43NH152J03# 4.5
±0.3mm
3.2
±0.2mm
2.6
±0.2mm
1500µH ±5% 35mA 28.44Ω 1.6MHz LQH43NH_03






LQH43NH180J03# 4.5
±0.3mm
3.2
±0.2mm
2.6
±0.2mm
18µH ±5% 365mA 0.42Ω 17MHz LQH43NH_03






LQH43NH181J03# 4.5
±0.3mm
3.2
±0.2mm
2.6
±0.2mm
180µH ±5% 110mA 4.08Ω 5MHz LQH43NH_03






LQH43NH182J03# 4.5
±0.3mm
3.2
±0.2mm
2.6
±0.2mm
1800µH ±5% 35mA 32.04Ω 1.5MHz LQH43NH_03






LQH43NH1R0M03# 4.5
±0.3mm
3.2
±0.2mm
2.6
±0.2mm
1µH ±20% 1300mA 0.0396Ω 120MHz LQH43NH_03






LQH43NH1R2K03# 4.5
±0.3mm
3.2
±0.2mm
2.6
±0.2mm
1.2µH ±10% 1100mA 0.0516Ω 100MHz LQH43NH_03






LQH43NH1R5J03# 4.5
±0.3mm
3.2
±0.2mm
2.6
±0.2mm
1.5µH ±5% 1000mA 0.0588Ω 85MHz LQH43NH_03






LQH43NH1R8J03# 4.5
±0.3mm
3.2
±0.2mm
2.6
±0.2mm
1.8µH ±5% 1050mA 0.0516Ω 75MHz LQH43NH_03






LQH43NH220J03# 4.5
±0.3mm
3.2
±0.2mm
2.6
±0.2mm
22µH ±5% 300mA 0.564Ω 15MHz LQH43NH_03






LQH43NH221J03# 4.5
±0.3mm
3.2
±0.2mm
2.6
±0.2mm
220µH ±5% 100mA 4.56Ω 4.5MHz LQH43NH_03






LQH43NH222J03# 4.5
±0.3mm
3.2
±0.2mm
2.6
±0.2mm
2200µH ±5% 30mA 36.72Ω 1.3MHz LQH43NH_03






LQH43NH270J03# 4.5
±0.3mm
3.2
±0.2mm
2.6
±0.2mm
27µH ±5% 280mA 0.72Ω 14MHz LQH43NH_03
 Loading...
Top of page