Search result (Inductor)

Applicable products : 80 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 470 〜 Max : 250000

* Specify by range

Matched products : 80 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 140 〜 Max : 3000

Matched products : 80 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.03 〜 Max : 9.6

Matched products : 80 Results

Close

Self resonance frequency (SRF)

Min : 2 〜 Max : 180

Matched products : 80 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 1 〜 Max : 1.5

* Specify by range

Matched products : 80 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions LQH3NP
1 to 20 from among 80 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Listed product specifications are subject to change without prior notice. Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series






LQH3NPN100MGR# 3.0
±0.1mm
3.0
±0.1mm
0.9
±0.1mm
10µH ±20% 1120mA(Ambient temp.85℃) 670mA(Ambient temp.105℃) 570mA 0.336Ω 20MHz LQH3NPN_GR






LQH3NPN100MJR# 3.0
±0.2mm
3.0
±0.2mm
1.1
±0.1mm
10µH ±20% 1200mA(Ambient temp.85℃) 530mA(Ambient temp.105℃) 810mA 0.288Ω 30MHz LQH3NPN_JR







LQH3NPN100MME# 3.0
±0.2mm
3.0
±0.2mm
1.4
±0.1mm
10µH ±20% 1280mA(Ambient temp.85℃) 800mA(Ambient temp.105℃) 810mA 0.228Ω 20MHz LQH3NPN_ME






LQH3NPN101MGR# 3.0
±0.1mm
3.0
±0.1mm
0.9
±0.1mm
100µH ±20% 220mA(Ambient temp.85℃) 190mA 3.84Ω 5MHz LQH3NPN_GR







LQH3NPN101MME# 3.0
±0.2mm
3.0
±0.2mm
1.4
±0.1mm
100µH ±20% 430mA(Ambient temp.85℃) 270mA(Ambient temp.105℃) 260mA 1.908Ω 3MHz LQH3NPN_ME






LQH3NPN150MGR# 3.0
±0.1mm
3.0
±0.1mm
0.9
±0.1mm
15µH ±20% 900mA(Ambient temp.85℃) 540mA(Ambient temp.105℃) 480mA 0.468Ω 15MHz LQH3NPN_GR






LQH3NPN150MJR# 3.0
±0.2mm
3.0
±0.2mm
1.1
±0.1mm
15µH ±20% 870mA(Ambient temp.85℃) 370mA(Ambient temp.105℃) 650mA 0.456Ω 25MHz LQH3NPN_JR







LQH3NPN150MME# 3.0
±0.2mm
3.0
±0.2mm
1.4
±0.1mm
15µH ±20% 1020mA(Ambient temp.85℃) 620mA(Ambient temp.105℃) 660mA 0.348Ω 15MHz LQH3NPN_ME






LQH3NPN151MGR# 3.0
±0.1mm
3.0
±0.1mm
0.9
±0.1mm
150µH ±20% 180mA(Ambient temp.85℃) 160mA 5.88Ω 3MHz LQH3NPN_GR






LQH3NPN181MGR# 3.0
±0.1mm
3.0
±0.1mm
0.9
±0.1mm
180µH ±20% 160mA(Ambient temp.85℃) 130mA 7.68Ω 2MHz LQH3NPN_GR






LQH3NPN1R0MGR# 3.0
±0.1mm
3.0
±0.1mm
0.9
±0.1mm
1.0µH ±20% 2080mA(Ambient temp.85℃) 1240mA(Ambient temp.105℃) 1700mA 0.0744Ω 100MHz LQH3NPN_GR






LQH3NPN1R0MJR# 3.0
±0.2mm
3.0
±0.2mm
1.1
±0.1mm
1.0µH ±20% 2780mA(Ambient temp.85℃) 1230mA(Ambient temp.105℃) 2250mA 0.048Ω 100MHz LQH3NPN_JR







LQH3NPN1R0MME# 3.0
±0.2mm
3.0
±0.2mm
1.4
±0.1mm
1.0µH ±20% 3000mA(Ambient temp.85℃) 1600mA(Ambient temp.105℃) 2350mA 0.03Ω 100MHz LQH3NPN_ME






LQH3NPN1R5MGR# 3.0
±0.1mm
3.0
±0.1mm
0.9
±0.1mm
1.5µH ±20% 2040mA(Ambient temp.85℃) 1220mA(Ambient temp.105℃) 1400mA 0.0888Ω 80MHz LQH3NPN_GR






LQH3NPN1R5MJR# 3.0
±0.2mm
3.0
±0.2mm
1.1
±0.1mm
1.5µH ±20% 2510mA(Ambient temp.85℃) 1100mA(Ambient temp.105℃) 1950mA 0.0588Ω 60MHz LQH3NPN_JR






LQH3NPN220MGR# 3.0
±0.1mm
3.0
±0.1mm
0.9
±0.1mm
22µH ±20% 750mA(Ambient temp.85℃) 450mA(Ambient temp.105℃) 390mA 0.636Ω 10MHz LQH3NPN_GR






LQH3NPN220MJR# 3.0
±0.2mm
3.0
±0.2mm
1.1
±0.1mm
22µH ±20% 800mA(Ambient temp.85℃) 350mA(Ambient temp.105℃) 520mA 0.6Ω 20MHz LQH3NPN_JR







LQH3NPN220MME# 3.0
±0.2mm
3.0
±0.2mm
1.4
±0.1mm
22µH ±20% 860mA(Ambient temp.85℃) 540mA(Ambient temp.105℃) 570mA 0.48Ω 10MHz LQH3NPN_ME






LQH3NPN221MGR# 3.0
±0.1mm
3.0
±0.1mm
0.9
±0.1mm
220µH ±20% 150mA(Ambient temp.85℃) 120mA 2MHz LQH3NPN_GR






LQH3NPN251MGR# 3.0
±0.1mm
3.0
±0.1mm
0.9
±0.1mm
250µH ±20% 140mA(Ambient temp.85℃) 110mA 9.6Ω 2MHz LQH3NPN_GR
 Loading...
Top of page