Search result (Inductor)

Applicable products : 34 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 1000 〜 Max : 560000

* Specify by range

Matched products : 34 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 40 〜 Max : 780

Matched products : 34 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.072 〜 Max : 17.52

Matched products : 34 Results

Close

Self resonance frequency (SRF)

Min : 4 〜 Max : 100

Matched products : 34 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 2.2 〜 Max : 2.2

* Specify by range

Matched products : 34 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions LQH32NH*23
1 to 20 from among 34 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Listed product specifications are subject to change without prior notice. Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series






LQH32NH100J23# 3.2
±0.3mm
2.5
±0.2mm
2.0
±0.2mm
10µH ±5% 325mA 0.408Ω 35MHz LQH32NH_23






LQH32NH101J23# 3.2
±0.3mm
2.5
±0.2mm
2.0
±0.2mm
100µH ±5% 95mA 4.38Ω 10MHz LQH32NH_23






LQH32NH120J23# 3.2
±0.3mm
2.5
±0.2mm
2.0
±0.2mm
12µH ±5% 270mA 0.6Ω 30MHz LQH32NH_23






LQH32NH121J23# 3.2
±0.3mm
2.5
±0.2mm
2.0
±0.2mm
120µH ±5% 85mA 5.04Ω 10MHz LQH32NH_23






LQH32NH150J23# 3.2
±0.3mm
2.5
±0.2mm
2.0
±0.2mm
15µH ±5% 270mA 0.6Ω 25MHz LQH32NH_23






LQH32NH151J23# 3.2
±0.3mm
2.5
±0.2mm
2.0
±0.2mm
150µH ±5% 80mA 5.82Ω 8.0MHz LQH32NH_23






LQH32NH180J23# 3.2
±0.3mm
2.5
±0.2mm
2.0
±0.2mm
18µH ±5% 235mA 0.768Ω 25MHz LQH32NH_23






LQH32NH181J23# 3.2
±0.3mm
2.5
±0.2mm
2.0
±0.2mm
180µH ±5% 60mA 9.12Ω 6.0MHz LQH32NH_23






LQH32NH1R0M23# 3.2
±0.3mm
2.5
±0.2mm
2.0
±0.2mm
1.0µH ±20% 780mA 0.072Ω 100MHz LQH32NH_23






LQH32NH1R2J23# 3.2
±0.3mm
2.5
±0.2mm
2.0
±0.2mm
1.2µH ±5% 720mA 0.084Ω 90MHz LQH32NH_23






LQH32NH1R5J23# 3.2
±0.3mm
2.5
±0.2mm
2.0
±0.2mm
1.5µH ±5% 675mA 0.096Ω 85MHz LQH32NH_23






LQH32NH1R8J23# 3.2
±0.3mm
2.5
±0.2mm
2.0
±0.2mm
1.8µH ±5% 635mA 0.108Ω 80MHz LQH32NH_23






LQH32NH220J23# 3.2
±0.3mm
2.5
±0.2mm
2.0
±0.2mm
22µH ±5% 220mA 0.888Ω 20MHz LQH32NH_23






LQH32NH221J23# 3.2
±0.3mm
2.5
±0.2mm
2.0
±0.2mm
220µH ±5% 60mA 10.14Ω 5.5MHz LQH32NH_23






LQH32NH270J23# 3.2
±0.3mm
2.5
±0.2mm
2.0
±0.2mm
27µH ±5% 190mA 1.2Ω 20MHz LQH32NH_23






LQH32NH271J23# 3.2
±0.3mm
2.5
±0.2mm
2.0
±0.2mm
270µH ±5% 55mA 11.64Ω 5.0MHz LQH32NH_23






LQH32NH2R2J23# 3.2
±0.3mm
2.5
±0.2mm
2.0
±0.2mm
2.2µH ±5% 610mA 0.1164Ω 75MHz LQH32NH_23






LQH32NH2R7J23# 3.2
±0.3mm
2.5
±0.2mm
2.0
±0.2mm
2.7µH ±5% 495mA 0.18Ω 70MHz LQH32NH_23






LQH32NH330J23# 3.2
±0.3mm
2.5
±0.2mm
2.0
±0.2mm
33µH ±5% 175mA 1.368Ω 20MHz LQH32NH_23






LQH32NH331J23# 3.2
±0.3mm
2.5
±0.2mm
2.0
±0.2mm
330µH ±5% 50mA 13.2Ω 5.0MHz LQH32NH_23
 Loading...
Top of page