Search result (Inductor)

Applicable products : 18 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 110 〜 Max : 2200

* Specify by range

Matched products : 18 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 1400 〜 Max : 5500

Matched products : 18 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.012 〜 Max : 0.204

Matched products : 18 Results

Close

Self resonance frequency (SRF)

Min : 〜 Max :

Matched products : 18 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 0.8 〜 Max : 1

* Specify by range

Matched products : 18 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions DFE*S
1 to 18 from among 18 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Listed product specifications are subject to change without prior notice. Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series







DFE18SAN1R0ME0# 1.6
±0.2mm
0.8
±0.2mm
0.8
mm
1.0µH ±20% 1600mA 2000mA 0.144Ω DFE18SAN_E0







DFE18SAN1R0MG0# 1.6
±0.2mm
0.8
±0.2mm
1.0
mm
1.0µH ±20% 1700mA 2100mA 0.128Ω DFE18SAN_G0







DFE18SANR24ME0# 1.6
±0.2mm
0.8
±0.2mm
0.8
mm
0.24µH ±20% 3200mA 4200mA 0.036Ω DFE18SAN_E0







DFE18SANR24MG0# 1.6
±0.2mm
0.8
±0.2mm
1.0
mm
0.24µH ±20% 3500mA 4900mA 0.030Ω DFE18SAN_G0







DFE18SANR47ME0# 1.6
±0.2mm
0.8
±0.2mm
0.8
mm
0.47µH ±20% 2400mA 3100mA 0.064Ω DFE18SAN_E0







DFE18SANR47MG0# 1.6
±0.2mm
0.8
±0.2mm
1.0
mm
0.47µH ±20% 2600mA 3300mA 0.054Ω DFE18SAN_G0







DFE18SANR56ME0# 1.6
±0.2mm
0.8
±0.2mm
0.8
mm
0.56µH ±20% 2200mA 2600mA 0.070Ω DFE18SAN_E0







DFE18SBN1R0ME0# 1.6
±0.2mm
0.8
±0.2mm
0.8
mm
1.0µH ±20% 1800mA 1900mA 0.12Ω DFE18SBN_E0







DFE18SBNR47ME0# 1.6
±0.2mm
0.8
±0.2mm
0.8
mm
0.47µH ±20% 2400mA 3100mA 0.06Ω DFE18SBN_E0





DFE201208S-1R0M# 2.0
±0.2mm
1.2
±0.2mm
0.8
mm
1.0µH ±20% 2100mA 2700mA 0.084Ω DFE201208S





DFE201208S-1R5M# 2.0
±0.2mm
1.2
±0.2mm
0.8
mm
1.5µH ±20% 1800mA 2300mA 0.120Ω DFE201208S





DFE201208S-2R2M# 2.0
±0.2mm
1.2
±0.2mm
0.8
mm
2.2µH ±20% 1400mA 1800mA 0.204Ω DFE201208S





DFE201208S-R47M# 2.0
±0.2mm
1.2
±0.2mm
0.8
mm
0.47µH ±20% 3000mA 4000mA 0.042Ω DFE201208S





DFE201210S-1R0M# 2.0
±0.2mm
1.2
±0.2mm
1.0
mm
1.0µH ±20% 2300mA 3200mA 0.070Ω DFE201210S





DFE201210S-1R5M# 2.0
±0.2mm
1.2
±0.2mm
1.0
mm
1.5µH ±20% 2000mA 2700mA 0.096Ω DFE201210S





DFE201210S-2R2M# 2.0
±0.2mm
1.2
±0.2mm
1.0
mm
2.2µH ±20% 1500mA 2100mA 0.155Ω DFE201210S





DFE201210S-R47M# 2.0
±0.2mm
1.2
±0.2mm
1.0
mm
0.47µH ±20% 3400mA 4800mA 0.032Ω DFE201210S





DFE201210S-R11M# 2.0
±0.2mm
1.2
±0.2mm
1.0
mm
0.11µH ±20% 5500mA 8800mA 0.012Ω DFE201210S
 Loading...
Top of page