Search result (Inductor)

Applicable products : 7462 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 0.1 〜 Max : 10000000

* Specify by range

Matched products : 7462 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 7 〜 Max : 41000

Matched products : 7462 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.0005671 〜 Max : 140

Matched products : 7462 Results

Close

Self resonance frequency (SRF)

Min : 0.5 〜 Max : 20000

Matched products : 7462 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 0.22 〜 Max : 8

* Specify by range

Matched products : 7462 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions
1 to 20 from among 7462 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series





#A914BY-101M=P3 5.2
mm
5.2
mm
2.0
mm
100µH ±20% 260mA 230mA 1.5Ω D52LC





#A914BYW-100M=P3 5.2
mm
5.2
mm
2.0
mm
10µH ±20% 930mA 760mA 0.15Ω D52LC





#A914BYW-150M=P3 5.2
mm
5.2
mm
2.0
mm
15µH ±20% 770mA 630mA 0.21Ω D52LC





#A914BYW-1R2M=P3 5.2
mm
5.2
mm
2.0
mm
1.2µH ±20% 2440mA 2150mA 0.044Ω D52LC





#A914BYW-220M=P3 5.2
mm
5.2
mm
2.0
mm
22µH ±20% 700mA 560mA 0.275Ω D52LC





#A914BYW-2R2M=P3 5.2
mm
5.2
mm
2.0
mm
2.2µH ±20% 1740mA 1630mA 0.059Ω D52LC





#A914BYW-330M=P3 5.2
mm
5.2
mm
2.0
mm
33µH ±20% 510mA 440mA 0.455Ω D52LC





#A914BYW-3R5M=P3 5.2
mm
5.2
mm
2.0
mm
3.5µH ±20% 1540mA 1340mA 0.073Ω D52LC





#A914BYW-470M=P3 5.2
mm
5.2
mm
2.0
mm
47µH ±20% 380mA 360mA 0.73Ω D52LC





#A914BYW-4R7M=P3 5.2
mm
5.2
mm
2.0
mm
4.7µH ±20% 1300mA 1140mA 0.087Ω D52LC





#A914BYW-560M=P3 5.2
mm
5.2
mm
2.0
mm
56µH ±20% 370mA 330mA 0.828Ω D52LC





#A914BYW-680M=P3 5.2
mm
5.2
mm
2.0
mm
68µH ±20% 350mA 300mA 0.935Ω D52LC





#A914BYW-6R8M=P3 5.2
mm
5.2
mm
2.0
mm
6.8µH ±20% 1170mA 950mA 0.105Ω D52LC





#A915AY-100M=P3 5.2
mm
5.2
mm
3.0
mm
10µH ±20% 1410mA 1330mA 0.09Ω D53LC





#A915AY-101M=P3 5.2
mm
5.2
mm
3.0
mm
100µH ±20% 440mA 430mA 0.801Ω D53LC





#A915AY-150M=P3 5.2
mm
5.2
mm
3.0
mm
15µH ±20% 1100mA 1050mA 0.142Ω D53LC





#A915AY-1R1M=P3 5.2
mm
5.2
mm
3.0
mm
1.1µH ±20% 3250mA 3870mA 0.02Ω D53LC





#A915AY-220M=P3 5.2
mm
5.2
mm
3.0
mm
22µH ±20% 810mA 860mA 0.208Ω D53LC





#A915AY-2R0M=P3 5.2
mm
5.2
mm
3.0
mm
2µH ±20% 2640mA 2920mA 0.027Ω D53LC





#A915AY-330M=P3 5.2
mm
5.2
mm
3.0
mm
33µH ±20% 750mA 720mA 0.257Ω D53LC
 Loading...
Top of page