Search result (Inductor)

Applicable products : 20 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 510 〜 Max : 470000

* Specify by range

Matched products : 20 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 145 〜 Max : 4500

Matched products : 20 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.00975 〜 Max : 2.899

Matched products : 20 Results

Close

Self resonance frequency (SRF)

Min : 2.7 〜 Max : 160

Matched products : 20 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 4.5 〜 Max : 4.5

* Specify by range

Matched products : 20 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions LQH44NN_03
21 to 20 from among 20 cases
There is no applicable product.
Top of page