Search result (Inductor)

Applicable products : 7839 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 0.1 〜 Max : 10000000

* Specify by range

Matched products : 7839 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 7 〜 Max : 41000

Matched products : 7839 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.0005671 〜 Max : 140

Matched products : 7839 Results

Close

Self resonance frequency (SRF)

Min : 0.5 〜 Max : 20000

Matched products : 7839 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 0.22 〜 Max : 10

* Specify by range

Matched products : 7839 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions
81 to 100 from among 7839 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Listed product specifications are subject to change without prior notice. Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series





#B953AS-121M=P3 12.5
±0.3mm
12.5
±0.3mm
6.8
mm
120µH ±20% 1300mA 1300mA 0.185Ω DS126C2





#B953AS-150M=P3 12.5
±0.3mm
12.5
±0.3mm
6.8
mm
15µH ±20% 3600mA 4500mA 0.032Ω DS126C2





#B953AS-151M=P3 12.5
±0.3mm
12.5
±0.3mm
6.8
mm
150µH ±20% 1200mA 1200mA 0.235Ω DS126C2





#B953AS-180M=P3 12.5
±0.3mm
12.5
±0.3mm
6.8
mm
18µH ±20% 3200mA 4100mA 0.040Ω DS126C2





#B953AS-181M=P3 12.5
±0.3mm
12.5
±0.3mm
6.8
mm
180µH ±20% 1100mA 1100mA 0.290Ω DS126C2





#B953AS-1R7N=P3 12.5
±0.3mm
12.5
±0.3mm
6.8
mm
1.7µH ±30% 7700mA 11800mA 0.010Ω DS126C2





#B953AS-220M=P3 12.5
±0.3mm
12.5
±0.3mm
6.8
mm
22µH ±20% 2900mA 3600mA 0.046Ω DS126C2





#B953AS-221M=P3 12.5
±0.3mm
12.5
±0.3mm
6.8
mm
220µH ±20% 1000mA 1000mA 0.350Ω DS126C2





#B953AS-270M=P3 12.5
±0.3mm
12.5
±0.3mm
6.8
mm
27µH ±20% 2800mA 3200mA 0.050Ω DS126C2





#B953AS-271M=P3 12.5
±0.3mm
12.5
±0.3mm
6.8
mm
270µH ±20% 920mA 930mA 0.415Ω DS126C2





#B953AS-2R7N=P3 12.5
±0.3mm
12.5
±0.3mm
6.8
mm
2.7µH ±30% 7000mA 9000mA 0.011Ω DS126C2





#B953AS-330M=P3 12.5
±0.3mm
12.5
±0.3mm
6.8
mm
33µH ±20% 2400mA 3000mA 0.064Ω DS126C2





#B953AS-331M=P3 12.5
±0.3mm
12.5
±0.3mm
6.8
mm
330µH ±20% 830mA 830mA 0.495Ω DS126C2





#B953AS-390M=P3 12.5
±0.3mm
12.5
±0.3mm
6.8
mm
39µH ±20% 2200mA 2700mA 0.074Ω DS126C2





#B953AS-391M=P3 12.5
±0.3mm
12.5
±0.3mm
6.8
mm
390µH ±20% 770mA 760mA 0.610Ω DS126C2





#B953AS-3R9N=P3 12.5
±0.3mm
12.5
±0.3mm
6.8
mm
3.9µH ±30% 6000mA 7900mA 0.014Ω DS126C2





#B953AS-470M=P3 12.5
±0.3mm
12.5
±0.3mm
6.8
mm
47µH ±20% 2100mA 2400mA 0.082Ω DS126C2





#B953AS-471M=P3 12.5
±0.3mm
12.5
±0.3mm
6.8
mm
470µH ±20% 700mA 670mA 0.705Ω DS126C2





#B953AS-560M=P3 12.5
±0.3mm
12.5
±0.3mm
6.8
mm
56µH ±20% 1900mA 2000mA 0.105Ω DS126C2





#B953AS-561M=P3 12.5
±0.3mm
12.5
±0.3mm
6.8
mm
560µH ±20% 640mA 620mA 0.900Ω DS126C2
 Loading...
Top of page