Search result (Inductor)

Applicable products : 7839 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 0.1 〜 Max : 10000000

* Specify by range

Matched products : 7839 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 7 〜 Max : 41000

Matched products : 7839 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.0005671 〜 Max : 140

Matched products : 7839 Results

Close

Self resonance frequency (SRF)

Min : 0.5 〜 Max : 20000

Matched products : 7839 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 0.22 〜 Max : 10

* Specify by range

Matched products : 7839 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions
61 to 80 from among 7839 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Listed product specifications are subject to change without prior notice. Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series





#B952AS-H-150M=P3 10.1
±0.3mm
10.1
±0.3mm
4.8
mm
15µH ±20% 2300mA 3100mA 0.062Ω DS104C2





#B952AS-H-180M=P3 10.1
±0.3mm
10.1
±0.3mm
4.8
mm
18µH ±20% 2000mA 2700mA 0.079Ω DS104C2





#B952AS-H-1R1N=P3 10.1
±0.3mm
10.1
±0.3mm
4.8
mm
1.1µH ±30% 6000mA 11700mA 0.011Ω DS104C2





#B952AS-H-1R8N=P3 10.1
±0.3mm
10.1
±0.3mm
4.8
mm
1.8µH ±30% 5400mA 8700mA 0.014Ω DS104C2





#B952AS-H-220M=P3 10.1
±0.3mm
10.1
±0.3mm
4.8
mm
22µH ±20% 1900mA 2400mA 0.087Ω DS104C2





#B952AS-H-270M=P3 10.1
±0.3mm
10.1
±0.3mm
4.8
mm
27µH ±20% 1800mA 2200mA 0.100Ω DS104C2





#B952AS-H-2R7N=P3 10.1
±0.3mm
10.1
±0.3mm
4.8
mm
2.7µH ±30% 4900mA 7300mA 0.016Ω DS104C2





#B952AS-H-330M=P3 10.1
±0.3mm
10.1
±0.3mm
4.8
mm
33µH ±20% 1600mA 2000mA 0.125Ω DS104C2





#B952AS-H-390M=P3 10.1
±0.3mm
10.1
±0.3mm
4.8
mm
39µH ±20% 1400mA 1800mA 0.150Ω DS104C2





#B952AS-H-3R9N=P3 10.1
±0.3mm
10.1
±0.3mm
4.8
mm
3.9µH ±30% 4600mA 5800mA 0.018Ω DS104C2





#B952AS-H-470M=P3 10.1
±0.3mm
10.1
±0.3mm
4.8
mm
47µH ±20% 1300mA 1700mA 0.175Ω DS104C2





#B952AS-H-560M=P3 10.1
±0.3mm
10.1
±0.3mm
4.8
mm
56µH ±20% 1200mA 1500mA 0.195Ω DS104C2





#B952AS-H-5R1N=P3 10.1
±0.3mm
10.1
±0.3mm
4.8
mm
5.1µH ±30% 3800mA 4900mA 0.026Ω DS104C2





#B952AS-H-680M=P3 10.1
±0.3mm
10.1
±0.3mm
4.8
mm
68µH ±20% 1100mA 1300mA 0.240Ω DS104C2





#B952AS-H-6R8N=P3 10.1
±0.3mm
10.1
±0.3mm
4.8
mm
6.8µH ±30% 3100mA 4500mA 0.035Ω DS104C2





#B952AS-H-820M=P3 10.1
±0.3mm
10.1
±0.3mm
4.8
mm
82µH ±20% 1000mA 1200mA 0.295Ω DS104C2





#B952AS-H-8R2N=P3 10.1
±0.3mm
10.1
±0.3mm
4.8
mm
8.2µH ±30% 2900mA 4100mA 0.040Ω DS104C2





#B953AS-100M=P3 12.5
±0.3mm
12.5
±0.3mm
6.8
mm
10µH ±20% 4400mA 5500mA 0.023Ω DS126C2





#B953AS-101M=P3 12.5
±0.3mm
12.5
±0.3mm
6.8
mm
100µH ±20% 1400mA 1500mA 0.170Ω DS126C2





#B953AS-120M=P3 12.5
±0.3mm
12.5
±0.3mm
6.8
mm
12µH ±20% 4000mA 5000mA 0.027Ω DS126C2
 Loading...
Top of page