Search result (Inductor)

Applicable products : 7839 Results

Advanced search

  • About use of a wild card

    Close

    Search utilizing a wild card

    An asterisk (*) and question mark (?) can be used as wild cards. When an asterisk (*) is entered in a character string where a portion of a part number being searched is unknown, products can be searched as a condition specifying any character string. A question mark (?) can be used as a condition specifying any character string.

Under development
In Production New product
Not recommended for new design Recommendation product
To be discontinued
Discontinued
General
Infotainment for Automotive AEC-Q200
Powertrain/Safety for Automotive

Close

Inductance

Min : 0.1 〜 Max : 10000000

* Specify by range

Matched products : 7839 Results

Close

Inductance Tolerance

 

Close

Rated current (Itemp) *Based on temperature rise

Min : 7 〜 Max : 41000

Matched products : 7839 Results

Close

DC resistance (Ω) (Rdc)

Min : 0.0005671 〜 Max : 140

Matched products : 7839 Results

Close

Self resonance frequency (SRF)

Min : 0.5 〜 Max : 20000

Matched products : 7839 Results

Close

L x W size (mm) / Size code in inch (in mm)

 
 
 
 
 
 
 

Close

T size (mm)

Min : 0.22 〜 Max : 10

* Specify by range

Matched products : 7839 Results

85℃/100℃/105℃
125℃/140℃
150℃/155℃
Wire wound type (Ferrite) Wire wound type (Metal) Wire wound type (Non mag)
Film type Multilayer type 2 coils in 1 unit

Close

Target circuit classification

Current search terms

Close

Clearing all the conditions

When “Clear all conditions” is clicked, all of the selected conditions will be cleared.

Close

Going back to the first search conditions

When “Going back to the first search conditions” is clicked, it will go back to the first search conditions.

part number Clear conditions
21 to 40 from among 7839 cases
Compare (Max 5 part numbers) Selected part numbers(0)
CSV download is possible
with 1,000 or fewer search results

Close

Downloaded CSV is garbled

The character code will be downloaded by UTF-8.If the CSV is garbled, convert the character code in the software being used.

Select Status

Close

Explanation of Product Status

Under Development Products under development.
Listed product specifications are subject to change without prior notice. Please contact us for sample availability and mass production schedule.
Available Product is in mass production.
NRND Not recommended for new design.
to be discontinued We are planning to discontinue production of this item. 'Last Time Buy' date or Discontinuation date may be shown on our web site.
Before these dates, please contact us with your requirements.
Discontinued product Production of this product has stopped.
New product This is a new product. Please contact Murata regarding pricing and delivery.
Recommended product Murata particularly recommends this product for reasons of size and performance.
Please contact Murata regarding pricing and delivery.
Features Data
Sheet
Part number
# indicates the package
specification code.
L size
W size
T size
Size code
inch (mm)
Inductance
Inductance
Tolerance
Rated Current
(Itemp)

Close

Rated Current
(Itemp)

Based on temperature rise


Rated Current
(Isat)

Close

Rated Current
(Isat)

Based on inductance change


Rdc
(max.)
SRF
(min.)
Series





#A915AY-3R3M=P3 5.2
mm
5.2
mm
3.0
mm
3.3µH ±20% 2260mA 2360mA 0.034Ω D53LC





#A915AY-470M=P3 5.2
mm
5.2
mm
3.0
mm
47µH ±20% 640mA 620mA 0.352Ω D53LC





#A915AY-4R7M=P3 5.2
mm
5.2
mm
3.0
mm
4.7µH ±20% 2010mA 1870mA 0.045Ω D53LC





#A915AY-680M=P3 5.2
mm
5.2
mm
3.0
mm
68µH ±20% 520mA 510mA 0.525Ω D53LC





#A915AY-6R8M=P3 5.2
mm
5.2
mm
3.0
mm
6.8µH ±20% 1650mA 1510mA 0.068Ω D53LC





#A915BY-100M=P3 5.2
mm
5.2
mm
3.0
mm
10µH ±20% 1500mA 740mA 0.067Ω D53LC





#A915BY-101M=P3 5.2
mm
5.2
mm
3.0
mm
100µH ±20% 510mA 260mA 0.569Ω D53LC





#A915BY-150M=P3 5.2
mm
5.2
mm
3.0
mm
15µH ±20% 1280mA 580mA 0.097Ω D53LC





#A915BY-151M=P3 5.2
mm
5.2
mm
3.0
mm
150µH ±20% 380mA 210mA 0.94Ω D53LC





#A915BY-220M=P3 5.2
mm
5.2
mm
3.0
mm
22µH ±20% 1120mA 510mA 0.135Ω D53LC





#A915BY-221M=P3 5.2
mm
5.2
mm
3.0
mm
220µH ±20% 330mA 180mA 1.2Ω D53LC





#A915BY-330M=P3 5.2
mm
5.2
mm
3.0
mm
33µH ±20% 880mA 410mA 0.206Ω D53LC





#A915BY-470M=P3 5.2
mm
5.2
mm
3.0
mm
47µH ±20% 750mA 340mA 0.268Ω D53LC





#A915BY-4R7M=P3 5.2
mm
5.2
mm
3.0
mm
4.7µH ±20% 2180mA 1130mA 0.035Ω D53LC





#A915BY-680M=P3 5.2
mm
5.2
mm
3.0
mm
68µH ±20% 640mA 290mA 0.371Ω D53LC





#A915BY-6R8M=P3 5.2
mm
5.2
mm
3.0
mm
6.8µH ±20% 1810mA 990mA 0.05Ω D53LC





#A921CY-100M=P3 6.0
±0.3mm
6.0
±0.3mm
3.0
mm
10µH ±20% 1910mA 1140mA 0.059Ω D63LCB





#A921CY-101M=P3 6.0
±0.3mm
6.0
±0.3mm
3.0
mm
100µH ±20% 580mA 360mA 0.498Ω D63LCB





#A921CY-120M=P3 6.0
±0.3mm
6.0
±0.3mm
3.0
mm
12µH ±20% 1800mA 1040mA 0.063Ω D63LCB





#A921CY-150M=P3 6.0
±0.3mm
6.0
±0.3mm
3.0
mm
15µH ±20% 1730mA 930mA 0.075Ω D63LCB
 Loading...
Top of page