1. Product SearchInductorsMDH6045C-150MA#

MDH6045C-150MA#

“#” at the end indicates the package specification code.

Comply with ISO16750-3 (vibration test for Engine)

AEC-Q200 Conforming Products *Please contact us if you have any questions.

< List of part numbers with package codes >
MDH6045C-150MA=P3

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Automotive infotainment/comfort equipment,Automotive powertrain/safety equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive powertrain/safety equipment

Appearance & Shape

Murata Icon X Specifications

L size 6.3±0.2mm
W size 6.0±0.2mm
T size 4.5±0.3mm
Size code inch (mm) 2524 (6360)
Inductance 15μH±20%
Inductance Test Frequency 0.1MHz
Rated current (Isat) (Based on Inductance change) 1.6A(Max.) / 2A(Typ.)
Rated current (Itemp) (Based on Temperature rise) 1.7A(Max.) / 2.1A(Typ.)
Max. of DC resistance 0.078Ω
DC resistance 0.060Ω±30%
Operating Temperature Range (Self-temperature rise is included) -55℃ to 150℃
Class of magnetic shield Shielded(Ferrite Core)
Brand Murata
Series MDH6045C

Murata Icon X Notices

The saturation allowable DC current value is specified when the decrease of the nominal inductance value at 30%. Rated current (based on temperature rise) is specified when temperature of the inductor on our PCB for test purpose is raised 40°C by DC current.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
=P3 330Embossed Tape 1000

Mass (typ.)

1 piece

0.55g

Murata Icon X Notice For General

Murata Icon X Characteristic Data

Download a PDF file of this page