Wire Wound Ferrite Inductor for Power Lines For Automotive
LQW32FT2R7M0H#
“#” indicates a package specification code.
Wide frequency band, high inductance, for power line.
AEC-Q200 Conforming Products *Please contact us if you have any questions.
< List of part numbers with package codes >
LQW32FT2R7M0HL 、 LQW32FT2R7M0HB
Shape


L size | 3.2 ±0.2mm |
W size | 2.5 ±0.2mm |
T size | 2.3 ±0.2mm |
Size code in inch (mm) | 1210 (3225) |
Specifications
Inductance | 2.7µH ±20% |
Inductance test frequency | 1MHz |
Rated current (Isat) (Based on Inductance change) | 975mA |
Rated current (Itemp) (Based on Temperature rise) | 975mA(Ambient temp.85℃) 860mA(Ambient temp.105℃) 510mA(Ambient temp.125℃) |
Max. of DC resistance | 0.22Ω |
Self resonance frequency (min.) | 200MHz |
Operating temperature range | -40 to 125℃ |
Class of magnetic shield | Ferrite Core |
Series | LQW32FT_0H |
Notes
When rated current is applied to the products, inductance will be within ±30% of nominal inductance.
Keep the temperature (ambient temperature plus self-generation of heat) under 125°C.
When rated current is applied to the products, the temperature rise caused by self-generated heat shall be limited to 40°C max.
Rated current is derated as following figure depending on the operating temperature.
References
Packaging code |
Specifications | Minimum quantity |
---|---|---|
L | φ180mm Embossed taping | 1500 |
B | Packing in bulk | 500 |
Mass (Typ.) | |
---|---|
1 piece | 0.073g |
Notice For General
