1. Product SearchInductorsLQW32FT100M0H#

LQW32FT100M0H#

“#” at the end indicates the package specification code.

Wide frequency band, high inductance, for power line.

AEC-Q200 Conforming Products *Please contact us if you have any questions.

< List of part numbers with package codes >
LQW32FT100M0HB LQW32FT100M0HL

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Automotive infotainment/comfort equipment,Automotive powertrain/safety equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive powertrain/safety equipment,PoC [Power over Coax]

Appearance & Shape

Murata Icon X Specifications

L size 3.2±0.2mm
W size 2.5±0.2mm
T size 2.3±0.2mm
Size code inch (mm) 1210 (3225)
Inductance 10μH±20%
Inductance Test Frequency 1MHz
Rated current (Isat) (Based on Inductance change) 500mA
Rated current (Itemp) (Based on Temperature rise) 700mA(Ambient temp.85℃)620mA(Ambient temp.105℃)360mA(Ambient temp.125℃)
Max. of DC resistance 0.4Ω
Class of magnetic shield Shielded(Ferrite Core)
Self resonance frequency (min.) 100MHz
Brand Murata
Operating Temperature Range -40℃ to 125℃
Series LQW32FT_0H

Murata Icon X Notices

Please consider 'Notice (Rating).' When rated current is applied to the products, inductance will be within ±30% of nominal inductance. Keep the temperature (ambient temperature plus self-generation of heat) under 125°C. When rated current is applied to the products, the temperature rise caused by self-generated heat shall be limited to 40°C max. Rated current is derated as following figure depending on the operating temperature.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
L 180Embossed Tape 1500

Mass (typ.)

1 piece

0.073g

Murata Icon X Notice For General

Murata Icon X Characteristic Data

Download a PDF file of this page