Wire Wound RF Inductor
LQW31HN8N8J03#
“#” indicates a package specification code.
Size Code 3216 (1206) in mm (in inch), Wound Type
< List of part numbers with package codes >
LQW31HN8N8J03L 、 LQW31HN8N8J03K
Shape


L size | 3.2 ±0.3mm |
W size | 1.6 ±0.2mm |
T size | 1.8 ±0.2mm |
Size code in inch (mm) | 1206 (3216) |
Specifications
Inductance | 8.8nH ±5% |
Inductance test frequency | 100MHz |
Rated current (Itemp) (Based on Temperature rise) | 750mA |
Max. of DC resistance | 0.0406Ω |
Avg. of DC resistance | 0.029Ω±40% |
Q (min.) | 50 |
Q test frequency | 436MHz |
Self resonance frequency (min.) | 1000MHz |
Operating temperature range (Self-temperature rise is not included) | -40℃ to 85℃ |
Series | LQW31HN_03 |
References
Packaging code |
Specifications | Minimum quantity |
---|---|---|
L | φ180mm Embossed taping | 2000 |
K | φ330mm Embossed taping | 7500 |
Mass (Typ.) | |
---|---|
1 piece | 0.020g |
Chart of characteristic data (The charts below may show another part number which shares its characteristics.)
Inductance-Frequency characteristics (Typ.)

Q-Frequency characteristics (Typ.)
