1. Product SearchInductorsLQW31HN23NJ03#

LQW31HN23NJ03#

“#” at the end indicates the package specification code.

Size Code 3216 (1206) in mm (in inch), Wound Type

  • Last Time Buy Date : 9/30/2024
< List of part numbers with package codes >
LQW31HN23NJ03K LQW31HN23NJ03L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 3.2±0.3mm
W size 1.6±0.2mm
T size 1.8±0.2mm
Size code inch (mm) 1206 (3216)
Inductance 23nH±5%
Inductance Test Frequency 100MHz
Rated current (Itemp) (Based on Temperature rise) 590mA
Max. of DC resistance 0.0644Ω
DC resistance 0.046Ω±40%
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Non-Shielded
Q(min.) 60
Q Test Frequency 436MHz
Self resonance frequency (min.) 1000MHz
Brand Murata
Series LQW31HN_03

Murata Icon X References

Packaging Specifications Standard Packing Quantity
K 330Embossed Tape 7500
L 180Embossed Tape 2000

Mass (typ.)

1 piece

0.02g

Download a PDF file of this page