1. Product SearchInductorsLQW2UAS1R0J00#

LQW2UAS1R0J00#

“#” at the end indicates the package specification code.

Size Code 2520 (1008) in mm (in inch), Wound Type

< List of part numbers with package codes >
LQW2UAS1R0J00B LQW2UAS1R0J00L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 2.62±0.3mm
W size 2.45±0.2mm
T size 1.83±0.2mm
Size code inch (mm) 1008 (2520)
Inductance 1000nH±5%
Inductance Test Frequency 25MHz
Rated current (Itemp) (Based on Temperature rise) 370mA
Max. of DC resistance 1.75Ω
Operating Temperature Range(Self-temperature rise is not included) -55℃ to 125℃
Class of magnetic shield Non-Shielded
Q(min.) 35
Q Test Frequency 50MHz
Self resonance frequency (min.) 290MHz
Brand Murata
Series LQW2UAS_00

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
L 180Embossed Tape 2000

Mass (typ.)

1 piece

0.039g

Murata Icon X Characteristic Data

Download a PDF file of this page