1. Product SearchInductorsLQW2BHN12NJ03#

LQW2BHN12NJ03#

“#” at the end indicates the package specification code.

Size Code 2015 (0805) in mm (in inch), Wound Type

  • Last Time Buy Date : 3/31/2025
< List of part numbers with package codes >
LQW2BHN12NJ03K LQW2BHN12NJ03L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 2.0±0.2mm
W size 1.5±0.2mm
T size 1.7+0.08/-0.1mm
Size code inch (mm) 0805 (2015)
Inductance 12nH±5%
Inductance Test Frequency 100MHz
Rated current (Itemp) (Based on Temperature rise) 680mA
Max. of DC resistance 0.11Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Non-Shielded
Q(min.) 30
Q Test Frequency 250MHz
Self resonance frequency (min.) 3200MHz
Brand Murata
Series LQW2BHN_03

Murata Icon X References

Packaging Specifications Standard Packing Quantity
K 330Embossed Tape 7500
L 180Embossed Tape 2000

Mass (typ.)

1 piece

0.009g

Download a PDF file of this page

Related Products