1. Product SearchInductorsLQW2BAN12NJ00#

LQW2BAN12NJ00#

“#” at the end indicates the package specification code.

0805(inch)/2015(mm) size, horizontal wound inductor.

< List of part numbers with package codes >
LQW2BAN12NJ00B LQW2BAN12NJ00K LQW2BAN12NJ00L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 2.09±0.2mm
W size 1.53±0.2mm
T size 1.42±0.1mm
Size code inch (mm) 0805 (2015)
Inductance 12nH±5%
Inductance Test Frequency 250MHz
Rated current (Itemp) (Based on Temperature rise) 2400mA
Max. of DC resistance 0.04Ω
Operating Temperature Range (Self-temperature rise is included) -55℃ to 125℃
Class of magnetic shield Non-Shielded
Q(min.) 80
Q Test Frequency 500MHz
Self resonance frequency (min.) 4300MHz
Brand Murata
Series LQW2BAN_00

Murata Icon X Notices

Please consider 'Notice (Rating).' When rated current is applied to the products, self-temperature rise shall be limited to 40°C max.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
K 330Embossed Tape 8000
L 180Embossed Tape 2000

Mass (typ.)

1 piece

0.014g

Murata Icon X Notice For General

Murata Icon X Characteristic Data

Download a PDF file of this page