1. Product SearchInductorsLQW21HN1R8J00#

LQW21HN1R8J00#

“#” at the end indicates the package specification code.

Size Code 2012 (0805) in mm (in inch), Ferrite Core High Frequency Wound Type

< List of part numbers with package codes >
LQW21HN1R8J00B LQW21HN1R8J00L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 2.0±0.2mm
W size 1.2±0.2mm
T size 0.9±0.1mm
Size code inch (mm) 0805 (2012)
Inductance 1.8μH±5%
Inductance Test Frequency 10MHz
Rated current (Itemp) (Based on Temperature rise) 80mA
Max. of DC resistance 5.85Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Non-Shielded
Q(min.) 35
Q Test Frequency 100MHz
Self resonance frequency (min.) 320MHz
Brand Murata
Series LQW21HN_00

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
L 180Embossed Tape 3000

Mass (typ.)

1 piece

0.008g

Murata Icon X Characteristic Data

Download a PDF file of this page