1. Product SearchInductorsLQW18CN4N9D00#

LQW18CN4N9D00#

“#” at the end indicates the package specification code.

For RF Choke, For Power Choke

< List of part numbers with package codes >
LQW18CN4N9D00B LQW18CN4N9D00D LQW18CN4N9D00J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 1.6±0.15mm
W size 0.8±0.15mm
T size 0.8±0.15mm
Size code inch (mm) 0603 (1608)
Inductance 4.9nH±0.5nH
Inductance Test Frequency 10MHz
Rated current (Itemp) (Based on Temperature rise) 2600mA
Max. of DC resistance 0.015Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Non-Shielded
Self resonance frequency (min.) 2300MHz
Brand Murata
Series LQW18CN_00

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
D 180mm Paper Tape 4000
J 330mm Paper Tape 10000

Mass (typ.)

1 piece

0.004g

Murata Icon X Characteristic Data

Download a PDF file of this page