1. Product SearchInductorsLQW18AN10NJ00#

LQW18AN10NJ00#

“#” at the end indicates the package specification code.

Size Code 1608 (0603) in mm (in inch), Wound Type

< List of part numbers with package codes >
LQW18AN10NJ00B LQW18AN10NJ00D LQW18AN10NJ00J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 1.6±0.2mm
W size 0.8±0.2mm
T size 0.8±0.2mm
Size code inch (mm) 0603 (1608)
Inductance 10nH±5%
Inductance Test Frequency 100MHz
Rated current (Itemp) (Based on Temperature rise) 650mA
Max. of DC resistance 0.11Ω
Operating Temperature Range(Self-temperature rise is not included) -55℃ to 125℃
Class of magnetic shield Non-Shielded
Q(min.) 35
Q Test Frequency 250MHz
Self resonance frequency (min.) 6000MHz
Brand Murata
Series LQW18AN_00

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
D 180mm Paper Tape 4000
J 330mm Paper Tape 10000

Mass (typ.)

1 piece

0.003g

Murata Icon X Characteristic Data

Download a PDF file of this page