1. Product SearchInductorsLQW18AN10NG80#

LQW18AN10NG80#

“#” at the end indicates the package specification code.

High Frequency Inductor with Low DC resistance and High Current Capability

< List of part numbers with package codes >
LQW18AN10NG80B LQW18AN10NG80D LQW18AN10NG80J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 1.65±0.1mm
W size 0.99±0.1mm
T size 0.9±0.1mm
Size code inch (mm) 0603 (1608)
Inductance 10nH±2%
Inductance Test Frequency 100MHz
Rated current (Itemp) (Based on Temperature rise) 1600mA
Max. of DC resistance 0.052Ω
Operating Temperature Range(Self-temperature rise is not included) -55℃ to 125℃
Class of magnetic shield Non-Shielded
Q(min.) 38
Q Test Frequency 250MHz
Self resonance frequency (min.) 4750MHz
Brand Murata
Series LQW18AN_80

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
D 180mm Paper Tape 4000
J 330mm Paper Tape 10000

Mass (typ.)

1 piece

0.0034g

Murata Icon X Notice For General

Murata Icon X Characteristic Data

Download a PDF file of this page