1. Product SearchInductorsLQW18AN10NG0Z#

LQW18AN10NG0Z#

“#” at the end indicates the package specification code.

Size Code 1608 (0603) in mm (in inch), Wound Type

AEC-Q200 Conforming Products *Please contact us if you have any questions.

< List of part numbers with package codes >
LQW18AN10NG0ZB LQW18AN10NG0ZD LQW18AN10NG0ZJ

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Automotive infotainment/comfort equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive infotainment/comfort equipment

Appearance & Shape

Murata Icon X Specifications

L size 1.6±0.2mm
W size 0.8±0.2mm
T size 0.8±0.2mm
Size code inch (mm) 0603 (1608)
Inductance 10nH±2%
Inductance Test Frequency 100MHz
Rated current (Itemp) (Based on Temperature rise) 650mA
Max. of DC resistance 0.11Ω
Operating Temperature Range(Self-temperature rise is not included) -55℃ to 125℃
Class of magnetic shield Non-Shielded
Q(min.) 35
Q Test Frequency 250MHz
Self resonance frequency (min.) 6000MHz
Brand Murata
Series LQW18AN_0Z

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
D 180mm Paper Tape 4000
J 330mm Paper Tape 10000

Mass (typ.)

1 piece

0.003g

Murata Icon X Characteristic Data

Download a PDF file of this page