1. Product SearchInductorsLQW15DN100M00#

LQW15DN100M00#

“#” at the end indicates the package specification code.

For RF Choke, Voltage Conversion

< List of part numbers with package codes >
LQW15DN100M00B LQW15DN100M00D

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 1.1±0.1mm
W size 0.65±0.1mm
T size 0.6±0.1mm
Size code inch (mm) 0402 (1005)
Inductance 10μH±20%
Inductance Test Frequency 10MHz
Rated current (Isat) (Based on Inductance change) 120mA
Rated current (Itemp) (Based on Temperature rise) 120mA
Max. of DC resistance 5.405Ω
DC resistance 4.7Ω±15%
Class of magnetic shield Shielded(Magnetic Resin)
Self resonance frequency (min.) 20MHz
Brand Murata
Operating Temperature Range -40℃ to 85℃
Series LQW15DN_00

Murata Icon X Notices

When rated current is applied to the products, inductance will be within ±30% of nominal inductance value. When rated current is applied to the products, the temperature rise caused by self-generated heat shall be limited to 40°C max.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
D 180mm Paper Tape 8000

Mass (typ.)

1 piece

0.002g

Murata Icon X Characteristic Data

Download a PDF file of this page