Wire Wound Ferrite Inductor for General Circuits
LQW15CAR18J00#
“#” indicates a package specification code.
0402(inch) size wound ferrite core inductor for audio line choke.
< List of part numbers with package codes >
LQW15CAR18J00D 、 LQW15CAR18J00B
Shape


L size | 1.02 ±0.1mm |
W size | 0.55 ±0.06mm |
T size | 0.56 ±0.1mm |
Size code in inch (mm) | 0402 (1005) |
Specifications
Inductance | 180nH ±5% |
Inductance test frequency | 10MHz |
Rated current (Itemp) (Based on Temperature rise) | 640mA |
Max. of DC resistance | 0.21Ω |
Self resonance frequency (min.) | 1300MHz |
Operating temperature range (Self-temperature rise is included) | -40℃ to 125℃ |
Class of magnetic shield | No Shield |
Series | LQW15CA_00 |
Notes
References
Packaging code |
Specifications | Minimum quantity |
---|---|---|
D | φ180mm Paper taping | 10000 |
B | Packing in bulk | 500 |
Mass (Typ.) | |
---|---|
1 piece | 0.0012g |