1. Product SearchInductorsLQW15CA39NK00#

LQW15CA39NK00#

“#” at the end indicates the package specification code.

0402(inch) size wound ferrite core inductor for audio line choke.

< List of part numbers with package codes >
LQW15CA39NK00B LQW15CA39NK00D

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 1.02±0.1mm
W size 0.55±0.06mm
T size 0.56±0.1mm
Size code inch (mm) 0402 (1005)
Inductance 39nH±10%
Inductance Test Frequency 10MHz
Rated current (Itemp) (Based on Temperature rise) 1100mA
Max. of DC resistance 0.075Ω
Operating Temperature Range (Self-temperature rise is included) -40℃ to 125℃
Class of magnetic shield Non-Shielded
Self resonance frequency (min.) 2700MHz
Brand Murata
Series LQW15CA_00

Murata Icon X Notices

Typical impedance: 180Ω (typ) @ 900MHz/280Ω (typ) @ 1.7GHz

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
D 180mm Paper Tape 10000

Mass (typ.)

1 piece

0.0012g

Murata Icon X Characteristic Data

Download a PDF file of this page