1. Product SearchInductorsLQW04CA60NK00#

LQW04CA60NK00#

“#” at the end indicates the package specification code.

Industrial smallest as audio line choke inductor. Assist high density mounting.

  • Last Time Buy Date : 9/30/2021
  • Date of Discontinuation : 3/31/2022
< List of part numbers with package codes >
LQW04CA60NK00B LQW04CA60NK00D

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 0.85±0.05mm
W size 0.5±0.05mm
T size 0.5±0.05mm
Size code inch (mm) 03019 (0805)
Inductance 60nH±10%
Inductance Test Frequency 100MHz
Rated current (Itemp) (Based on Temperature rise) 620mA
Max. of DC resistance 0.18Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Non-Shielded
Self resonance frequency (min.) 3000MHz
Brand Murata
Series LQW04CA_00

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
D 180mm Paper Tape 10000

Mass (typ.)

1 piece

0.00068g

Murata Icon X Characteristic Data

Download a PDF file of this page

Related Products