1. Product SearchInductorsLQW04AN11NH00#

LQW04AN11NH00#

“#” at the end indicates the package specification code.

Size Code 0804 (03015) in mm (in inch), Wound Type

< List of part numbers with package codes >
LQW04AN11NH00B LQW04AN11NH00D

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 0.8±0.05mm
W size 0.4±0.05mm
T size 0.4±0.05mm
Size code inch (mm) 03015 (0804)
Inductance 11nH±3%
Inductance Test Frequency 100MHz
Rated current (Itemp) (Based on Temperature rise) 310mA
Max. of DC resistance 0.28Ω
Operating Temperature Range(Self-temperature rise is not included) -55℃ to 125℃
Class of magnetic shield Non-Shielded
Q(min.) 15
Q Test Frequency 250MHz
Self resonance frequency (min.) 7GHz
Brand Murata
Series LQW04AN_00

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
D 180mm Paper Tape 10000

Mass (typ.)

1 piece

0.0003g

Murata Icon X Characteristic Data

Download a PDF file of this page