1. Product SearchInductorsLQW03AW14NJ00#

LQW03AW14NJ00#

“#” at the end indicates the package specification code.

Suitable for mounting of a narrow space in antenna matching circuits

< List of part numbers with package codes >
LQW03AW14NJ00D

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 0.53±0.05mm
W size 0.4±0.05mm
T size 0.4±0.05mm
Size code inch (mm) 0201 (0603)
Inductance 13.5nH±5%
Inductance Test Frequency 100MHz
Rated current (Itemp) (Based on Temperature rise) 240mA
Max. of DC resistance 0.53Ω
Operating Temperature Range (Self-temperature rise is included) -55℃ to 125℃
Class of magnetic shield Non-Shielded
Q(min.) 37(Typ.)
Q Test Frequency 900MHz
Self resonance frequency (min.) 6GHz
Brand Murata
Series LQW03AW_00

Murata Icon X References

Packaging Specifications Standard Packing Quantity
D 180mm Paper Tape 10000

Mass (typ.)

1 piece

0.23mg

Murata Icon X Characteristic Data

Download a PDF file of this page