1. Product SearchInductorsLQP15MN22NG02#

LQP15MN22NG02#

“#” at the end indicates the package specification code.

Size Code 1005 (0402) in mm (in inch), Tight Inductance Tolerance, Film Type

  • Last Time Buy Date : 9/30/2022
  • Date of Discontinuation : 9/30/2023
< List of part numbers with package codes >
LQP15MN22NG02B LQP15MN22NG02D LQP15MN22NG02J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 1.0±0.1mm
W size 0.5±0.1mm
T size 0.35±0.1mm
Size code inch (mm) 0402 (1005)
Inductance 22nH±2%
Inductance Test Frequency 500MHz
Rated current (Itemp) (Based on Temperature rise) 70mA
Max. of DC resistance 2.6Ω
Operating Temperature Range(Self-temperature rise is not included) -40℃ to 85℃
Class of magnetic shield Non-Shielded
Q(min.) 13
Q Test Frequency 500MHz
Self resonance frequency (min.) 2800MHz
Brand Murata
Series LQP15MN_02

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
D 180mm Paper Tape 10000
J 330mm Paper Tape 50000

Mass (typ.)

1 piece

0.0006g

Murata Icon X Characteristic Data

Download a PDF file of this page

Related Products