1. Product SearchInductorsLQP03TQR10H02#

LQP03TQR10H02#

“#” at the end indicates the package specification code.

Size Code 0603 (0201) in mm (in inch), High Q

< List of part numbers with package codes >
LQP03TQR10H02B LQP03TQR10H02D LQP03TQR10H02J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 0.6±0.03mm
W size 0.3±0.03mm
T size 0.3±0.02mm
Size code inch (mm) 0201 (0603)
Inductance 100nH±3%
Inductance Test Frequency 300MHz
Rated current (Itemp) (Based on Temperature rise) 70mA
Max. of DC resistance
Class of magnetic shield Non-Shielded
Q(min.) 9
Q Test Frequency 300MHz
Self resonance frequency (min.) 900MHz
Brand Murata
Operating Temperature Range -55℃ to 125℃
Series LQP03TQ_02

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
D 180mm Paper Tape 15000
J 330mm Paper Tape 50000

Mass (typ.)

1 piece

0.2mg

Download a PDF file of this page

Related Products