1. Product SearchInductorsLQP03HQ0N6B02#

LQP03HQ0N6B02#

“#” at the end indicates the package specification code.

Size Code 0603 (0201) in mm (in inch), Higher Q

< List of part numbers with package codes >
LQP03HQ0N6B02B LQP03HQ0N6B02D LQP03HQ0N6B02J

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 0.6±0.03mm
W size 0.3±0.03mm
T size 0.4±0.02mm
Size code inch (mm) 0201 (0603)
Inductance 0.6nH±0.1nH
Inductance Test Frequency 500MHz
Rated current (Itemp) (Based on Temperature rise) 1100mA
Max. of DC resistance 0.04Ω
Operating Temperature Range(Self-temperature rise is not included) -55℃ to 125℃
Class of magnetic shield Non-Shielded
Q(min.) 20
Q Test Frequency 500MHz
Self resonance frequency (min.) 20000MHz
Brand Murata
Series LQP03HQ_02

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
D 180mm Paper Tape 15000
J 330mm Paper Tape 50000

Mass (typ.)

1 piece

0.22mg

Murata Icon X Characteristic Data

Download a PDF file of this page