1. Product SearchInductorsLQP02HQ0N6B02#

LQP02HQ0N6B02#

“#” at the end indicates the package specification code.

0402 (01005) in mm (in inch), Higher Q

< List of part numbers with package codes >
LQP02HQ0N6B02B LQP02HQ0N6B02E LQP02HQ0N6B02L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 0.4±0.02mm
W size 0.2±0.02mm
T size 0.3±0.02mm
Size code inch (mm) 01005 (0402)
Inductance 0.6nH±0.1nH
Inductance Test Frequency 500MHz
Rated current (Itemp) (Based on Temperature rise) 950mA
Max. of DC resistance 0.05Ω
Operating Temperature Range(Self-temperature rise is not included) -55℃ to 125℃
Class of magnetic shield Non-Shielded
Q(min.) 14
Q Test Frequency 500MHz
Self resonance frequency (min.) 17GHz
Brand Murata
Series LQP02HQ_02

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 500
E 180mm Paper Tape (W8P2) 15000
L 180Embossed Tape 30000

Mass (typ.)

1 piece

0.085mg

Murata Icon X Characteristic Data

Download a PDF file of this page