1. Product SearchInductorsLQM2MPN1R0NG0#

LQM2MPN1R0NG0#

“#” at the end indicates the package specification code.

Size Code 2016 (0806) in mm (in inch), 1.0mm max. Thickness

< List of part numbers with package codes >
LQM2MPN1R0NG0B LQM2MPN1R0NG0L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 2.0±0.15mm
W size 1.6±0.15mm
T size 0.9±0.1mm
Size code inch (mm) 0806 (2016)
Inductance 1μH±30%
Inductance Test Frequency 1MHz
Rated current (Itemp) (Based on Temperature rise) 1.4A(Ambient temp.85℃)1.0A(Ambient temp.125℃)
Max. of DC resistance 0.107Ω
DC resistance 0.085Ω(Typ.)
Class of magnetic shield Shielded(Ferrite Core)
Self resonance frequency (min.) 60MHz
Brand Murata
Operating Temperature Range -55℃ to 125℃
Series LQM2MPN_G0

Murata Icon X Notices

Please consider 'Notice (Rating).' When rated current is applied to the products, the temperature rise caused by self-generated heat shall be limited to 40°C max.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
L 180Embossed Tape 3000

Mass (typ.)

1 piece

0.012g

Murata Icon X Notice For General

Murata Icon X Characteristic Data

Download a PDF file of this page