1. Product SearchInductorsLQM2HPZ1R0MJ0#

LQM2HPZ1R0MJ0#

“#” at the end indicates the package specification code.

Size Code 2520 (1008) in mm (in inch), 1.2mm max. Thickness

AEC-Q200 Conforming Products *Please contact us if you have any questions.

< List of part numbers with package codes >
LQM2HPZ1R0MJ0B LQM2HPZ1R0MJ0L

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Automotive infotainment/comfort equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Automotive infotainment/comfort equipment

Appearance & Shape

Murata Icon X Specifications

L size 2.5±0.2mm
W size 2.0±0.2mm
T size 1.1±0.1mm
Size code inch (mm) 1008 (2520)
Inductance 1μH±20%
Inductance Test Frequency 1MHz
Rated current (Itemp) (Based on Temperature rise) 1.5A(Ambient temp.85℃)1.1A(Ambient temp.125℃)
Max. of DC resistance 0.113Ω
DC resistance 0.09Ω±25%
Class of magnetic shield Shielded(Ferrite Core)
Self resonance frequency (min.) 70MHz
Brand Murata
Operating Temperature Range -55℃ to 125℃
Series LQM2HPZ_J0

Murata Icon X Notices

Please consider 'Notice (Rating).' When rated current is applied to the products, the temperature rise caused by self-generated heat shall be limited to 40°C max.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
L 180Embossed Tape 3000

Mass (typ.)

1 piece

0.027g

Murata Icon X Notice For General

Murata Icon X Characteristic Data

Download a PDF file of this page