1. Product SearchInductorsLQM2HPNR47MCH#

LQM2HPNR47MCH#

“#” at the end indicates the package specification code.

Realized both good bias current characteristics and low profile of 0.55mm max.

< List of part numbers with package codes >
LQM2HPNR47MCHB LQM2HPNR47MCHK LQM2HPNR47MCHL

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 2.5±0.2mm
W size 2.0±0.2mm
T size 0.5±0.05mm
Size code inch (mm) 1008 (2520)
Inductance 0.47μH±20%
Inductance Test Frequency 1MHz
Rated current (Isat) (Based on Inductance change) 1.66A(Max.) / 1.95A(Typ.)
Rated current (Itemp) (Based on Temperature rise) 1.5A(Max.) / 1.9A(Typ.)
Max. of DC resistance 0.145Ω
DC resistance 0.115Ω(Typ.)
Class of magnetic shield Shielded(Ferrite Core)
Self resonance frequency (min.) 80MHz
Brand Murata
Operating Temperature Range -40℃ to 85℃
Series LQM2HPN_CH

Murata Icon X Notices

When rated current is applied to the products, inductance will be within ±30% of initial inductance value range. When rated current is applied to the products, the temperature rise caused by self-generated heat shall be limited to 40°C max. Keep the temperature (ambient temperature plus self-generation of heat) under 125°C.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
K 330Embossed Tape 10000
L 180Embossed Tape 3000

Mass (typ.)

1 piece

0.014g

Murata Icon X Characteristic Data

Download a PDF file of this page