1. Product SearchInductorsLQM21PN4R7MGH#

LQM21PN4R7MGH#

“#” at the end indicates the package specification code.

High Spec Type (Low DC Resistance / Good Bias Current Characteristics Type)

< List of part numbers with package codes >
LQM21PN4R7MGHB LQM21PN4R7MGHL

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Medical equipment [GHTF A/B/C] except for implant & surgery & auto injector,Industrial equipment except for transportation & facility & energy equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Recommended Applications

Consumer equipment

Appearance & Shape

Murata Icon X Specifications

L size 2.0±0.15mm
W size 1.25±0.15mm
T size 0.9±0.1mm
Size code inch (mm) 0805 (2012)
Inductance 4.7μH±20%
Inductance Test Frequency 1MHz
Rated current (Isat) (Based on Inductance change) 0.25A(Max) / 0.27A(Typ.)
Rated current (Itemp) (Based on Temperature rise) 1.0A(Max) / 1.2A(Typ.)
Max. of DC resistance 0.275Ω
DC resistance 0.22Ω(Typ.)
Class of magnetic shield Shielded(Ferrite Core)
Self resonance frequency (min.) 20MHz
Brand Murata
Operating Temperature Range -40℃ to 85℃
Series LQM21PN_GH

Murata Icon X Notices

When rated current is applied to the products, inductance will be within ±30% of initial inductance value range. When rated current is applied to the products, the temperature rise caused by self-generated heat shall be limited to 40°C max. Keep the temperature (ambient temperature plus self-generation of heat) under 125°C.

Murata Icon X References

Packaging Specifications Standard Packing Quantity
B Bulk(Bag) 1000
L 180Embossed Tape 3000

Mass (typ.)

1 piece

0.012g

Murata Icon X Characteristic Data

Download a PDF file of this page